Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Ultra-low standby power (<20mW)
  • No audible noise
  • Low quiescent current (<80μA)
  • Output voltage as low as 3.3V
  • Low EMI with frequency dithering
  • 7 Ld SOIC package
  • Programmable PFM allows optimization of COUT for various standby power requirements
  • Protection features: Short-Circuit Protection (SCP), Overload Protection (OLP), Overvoltage Protection (OVP), open feedback protection, and Over-Temperature Protection (OTP).

Description

The RAA223021 is a universal input AC/DC switching buck regulator with ultra-low standby power that features a 700V integrated MOSFET capable of delivering up to 12W output power. It supports output voltage as low as 5V.

The RAA223021 combines constant off-time control for heavy load and Pulse Frequency Modulation (PFM) for light-load operation. Constant off-time controls switching frequency above the audible frequency around 43kHz. PFM eliminates any potential audible noises while offering superior light-load efficiency and ultra low power consumption (<20mW at no load). The efficiency is achieved up to 80%. The built-in frequency dithering further reduces EMI noise spectrum.

The RAA223021 also features input brownout protection that prevents input circuitry from the overcurrent at low input voltage, and hiccup protections for output fault conditions such as short-circuit, overload, overvoltage, and open feedback.

The RAA223021 is available in a small 7 Ld SOIC package.

Parameters

AttributesValue
Output Power Max (W)12
TopologyNon-isolated buck | Isolated Flyback
AC Input Voltage (Min) (V)20
AC Input Voltage (Max) (V)305
DC Output Voltage (Min) (V)3.3
DC Output Voltage (Max) (V)54
Switching Frequency (KHz)43 - 43
Control TypeConstant off-time PFM
RDS (ON) (Ohms)4
ISW (Typical) (mA)1100
Temp. Range (°C)-40 to +125°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN8.7 x 3.9 x 0.0071.3

Application Block Diagrams

Three-phase Vienna rectifier system block diagram features SiC rectifiers, high-efficiency Renesas GaN switches, and boost inductors.
3.6kW Vienna Rectifier
3.6kW three-phase GaN-based Vienna rectifier for high-efficiency AC/DC conversion with low THD, near-unity power factor, and regulated DC bus.
High-Power 10.5kW Motor Control Block Diagram
High-Power 10.5kW Motor Control
The high-power motor control system supports 10.5kW with efficient MCU management and flexible connections.
400V/2kW Synchronous Motor Controller with HMI Controller Block Diagram
400V/2kW Synchronous Motor Controller with HMI Controller
400V/2kW synchronous motor controller paired with industrial HMI controller and AC/DC power supply.
Smart Compost Maker Block Diagram
Smart Compost Maker
Smart compost maker design featuring Wi-Fi, motor drive, and touch control for fast and efficient prototyping.
Unified Speed Control Solution for BLDC Ceiling Fans Block Diagram
Unified Speed Control Platform for BLDC Ceiling Fans
A unified platform for BLDC ceiling fans offers diverse speed control options reducing inventory and BOM costs.
Portable EV Charger Block Diagram
Portable EV Charger
Portable DC charger for EVs powered by 48V battery stacks, featuring Bluetooth connectivity.
High-wattage AC/DC power adapter block diagram features an interleaving PFC control, ZVS controller, MOSFETs and passive components to adjust voltage, current, and wattage.
High-Wattage AC/DC Power Adapter
This AC/DC power adapter charger features PFC for stability, ZVS controller, and easy configuration.
Energy-Efficient Single-Burner Induction Cooktop Block Diagram
High-Efficiency Induction Heaters
High-efficiency induction technology for rapid, uniform heating with energy-saving features.
Triac-Based Motor Controller Block Diagram
Triac-Based Motor Controller
Triac-based motor controllers offer cost-effective, reliable AC motor control with easy integration for small systems.

Additional Applications

  • Home appliances
  • Home automation, IoT, and sensors
  • Metering and Industry control
  • Bias power

Applied Filters: