Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This development assistance tool helps you easily try firmware update on your device.
This product is a plug-in which extends the Renesas IDE "e² studio".
This product is available free of charge.

Features

  • Easily try firmware updates on your device
  • Enables easy introduction of RTOS projects
  • Automates various cloud settings such as creating those for IoT devices
  • Learn More

Release Information

Product NameLatest Ver.ReleasedTaget Device (Note1)DetailsDownload(Note2)Operating Environment
QE for OTAV2.3.0Jan 16, 2026RX Family
RL78 Family
RA Family
See Release NoteDownloadOperating Environment

Notes

  1. For detailed support devices, refer to Target Devices
  2. Installing this Product >>

Target Devices

Type Title Date
Software & Tools - Software
Log in to Download ZIP 100.27 MB 日本語
1 item
Type Title Date
Release Note PDF 400 KB 日本語
Tool News - Release PDF 182 KB 日本語
Flyer PDF 752 KB 日本語 , 简体中文
Tool News - Note PDF 166 KB 日本語
Tool News - Release PDF 284 KB 日本語
Release Note PDF 459 KB 日本語
Release Note PDF 402 KB 日本語
Tool News - Release PDF 170 KB 日本語
Release Note PDF 326 KB 日本語
Tool News - Release PDF 147 KB 日本語
Application Note PDF 2.32 MB 日本語
AI-generated Summary: QE for OTA integrates with Renesas e2 studio IDE to enable Over the Air (OTA) firmware updates using AWS or Microsoft Azure cloud services. It provides two main views: OTA Main for cloud setup, project creation, device management, and OTA execution; and OTA Manage IoT Device for firmware creation, device information management, OTA execution, and log viewing. The tool supports RX65N devices with cellular or Ethernet connectivity and requires specific software versions and hardware setups for development and deployment.
Tool News - Release PDF 156 KB 日本語
Release Note PDF 235 KB 日本語
Release Note PDF 486 KB 日本語
Flyer PDF 931 KB 日本語
Tool News - Release PDF 276 KB 日本語
Application Note PDF 707 KB 日本語
AI-generated Summary: Firmware update functionality addresses the need to fix software bugs, update open source components, and adapt to market changes in embedded systems. With increasing internet connectivity, firmware updates help mitigate security risks from malicious attacks. Firmware update design includes mechanisms such as bootloaders, memory management, and cryptographic verification to ensure reliable and secure updates. It covers flash memory rewrite specifications, bootloader methods, and key generation for signature verification, focusing on Renesas RX Family MCUs.
17 items

Related Boards & Kits

Features

Easy Operation by Following the Workflow Diagram

QE for OTA assists in various tasks required in updating firmware on devices, such as embedding security information into the MCU and generating the new firmware.

・OTA from the Cloud
Automating the configuration of various clouds enables creating initial firmware for OTA, generating the update firmware for the OTA targets, uploading the firmware to the cloud, and executing OTA.
・Firmware Update with MCUboot
Creation of a bootloader using MCUboot and firmware update by the update firmware are supported.
・Firmware Update of a Secondary MCU
Firmware update of a secondary MCU connected to a primary MCU via a UART is supported.
・Firmware Updates Using FIT or the SIS Firmware Updating Communications Modules
Firmware updates using the RX Family Firmware Update Communication Module, Firmware Integration Technology (FIT), and the RL78/G23 Firmware Update Communication Module, Software Integration System (SIS), are supported.
 

Image
OTA Workflow - OTA with Cloud
OTA Workflow - OTA with Cloud

 

Supported Microcontroller

FunctionsSupported Microcontroller
OTA with cloudRX65N
RL78/G23
RA6M5
Firmware update with MCUbootRA6M4, RA6M5
Firmware update for secondary MCURX140, RX23E-B, RX261, RX660, RX66T
RL78/G23
Firmware Update Using FWUPRX140, RX23E-B, RX261, RX65N, RX660, RX66T
RL78/G23

View for creating firmware for individual IoT devices and starting OTA updates

The [OTA Manage IoT Device (QE)] view, which is used to manage IoT devices, has the following features.

  • Creating and downloading a device certificate and security key for each IoT device
  • Creating an initial version of firmware (with the source code including IoT-device specific information)
  • Support for programming boards with the initial firmware
  • Creating firmware updates (with the source code including IoT-device specific information
  • Uploading firmware updates to the cloud and starting OTA updates
Image
OTA Manage IoT Device (QE) view
OTA Manage IoT Device (QE) view

 

Supported Driver and Middleware

Releases - renesas/iot-reference-rx - GitHub
202210.01-LTS-rx-1.1.3, 202210.01-LTS-rx-1.2.1, FreeRTOS v202210.01-LTS-rx-1.3.1, FreeRTOS v202406.01-LTS-rx-1.1.1
Releases - renesas/iot-reference-rl78 - GitHub
v202210.01-LTS-rl78-1.0.0, v202210.01-LTS-rl78-1.1.0 (Supported LTE only, not Wi-Fi)

The combinations of the confirmed board and OTA sample program (including RTOS)

Board or KitOTA sample projects(including RTOS)
CK-RX65N v1FreeRTOS v202210.01-LTS-rx-1.1.3(LTS #2), FreeRTOS v202210.01-LTS-rx-1.2.1 (LTS #2), FreeRTOS v202210.01-LTS-rx-1.3.1 (LTS #2)
CK-RX65N v2 (Wi-Fi)  (Recommended)FreeRTOS v202210.01-LTS-rx-1.2.1 (LTS #2), FreeRTOS v202210.01-LTS-rx-1.3.1 (LTS #2), FreeRTOS v202406.01-LTS-rx-1.1.1 (LTS #3) (Not support Wi-Fi)
RL78/G23-128p Fast Prototyping BoardFreeRTOS v202210.01-LTS-rl78-1.0.0,FreeRTOS v202210.01-LTS-rl78-1.1.0 (Supported LTE only, not Wi-Fi)
CK-RA6M5 v2Sample project included in the application note "RA AWS CloudConnectivity and Firmware Update OTA on CK RA6M5 v2 with Ethernet (R11AN0915)”
EK-RA6M5MCUboot function only
EK-RA6M4MCUboot function only

Boards that have been confirmed to work as secondary MCUs

Board or KitReference Application Note
FPB-RX140RX Family Firmware Updating Communications Module Using
Firmware Integration Technology (R01AN7757)
RSSK-RX23E-B
FPB-RX261
RSK-RX66T
TB-RX660
RL78/G23-128p Fast Prototyping BoardRL78/G23 Firmware Updating Communications
Module (R01AN7825)

Operation confirmed boards using FWUP FIT/SIS

Board or KitReference Application Note
FPB-RX140RX Family Firmware Update Module Using
Firmware Integration Technology (R01AN6850)
RSSK-RX23E-B
FPB-RX261
CK-RX65N v2
RSK-RX66T
TB-RX660
RL78/G23-128p Fast Prototyping BoardRL78/G22, RL78/G23, RL78/G24, RL78/L23
Firmware Update Module
Module (R01AN6374)

The confirmed debugging tools

DeviceE2 emulatorE2 emulator LiteSEGGER J-Link
RA Family 
RX Family 
RL78 Family 

 

Support Communities

  1. Build Error in RA6M5 OTA Example Project (FSP 6.0, Toolchain 13.3.1, macOS)

    Hello Renesas Technical Support Team, I am currently working with the RA6M5 MCU and attempting to implement firmware updates over OTA. My development environment details are as follows: FSP Version: 6.0Toolchain: GCC Arm 13.3.1 Host OS: macOS I received the OTA example project from the Renesas ...

    Feb 25, 2026