Features
- Input Offset Voltage: ±2 mV (TYP.)
- Input Bias Current: 25 nA (TYP.)
- Voltage Gain: 200000 (TYP.)
- Pulse Response Time: 1.3 μs (TYP.)
- Output Sink Current: 16 mA (TYP.)
- A wired OR is possible as the output is an open collector.
- Low Voltage Operation: V+ - V-: 2 ~ 32 V
Description
μPC277, μPC393 are dual comparators designed to operate for a single power supply. The features include low-voltage operation, a common-mode input voltage that range from V− (GND) level, an open collector output, and low current consumption. Furthermore, these products can operate on a split power supply and used widely for various voltage comparison application. Depending on the usage and operating ambient temperature range, the μPC277 is design for communication industries and μPC393 is design for general purposes. In addition, compatible DC parameter selection for the comparators also available. Along with this series of lineup, the quad type comparators, μPC177 and μPC339 with the same circuit configuration are also available.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 2 |
| Single Supply Voltage Range (V) | 2 - 32 |
| Supply Current Icc/Idd (Max) (mA) | 1 |
| Input Offset Voltage Vio (Max) (mV (±)) | 5 |
| Output Current Io Sink (Typical) (mA) | 16 |
| Response Time TPLH (Typical) (µs) | 1.3 |
| Process | Bipolar |
| Function | Bipolar Voltage Comparator |
| IBIAS (nA) | 25 |
| Dual Supply Range (V) | V+-16V(Max.) |
| Input Supply Range (V) | 2 - 32 |
| IOS (nA) | 5 |
| IS (mA) | 0.6 |
| Offset Voltage (Max) (mV) | 5 |
Application Block Diagrams
| Humanoid Battery Management System Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control. | |
| 3.6kW Vienna Rectifier 3.6kW three-phase GaN-based Vienna rectifier for high-efficiency AC/DC conversion with low THD, near-unity power factor, and regulated DC bus. | |
| Single-Stage DAB-Based Solar Microinverter The system delivers 500W of high‑density, high‑efficiency GaN‑based microinverter power. | |
| Hybrid Inverter This hybrid inverter system enables efficient energy storage through a hybrid architecture and MPPT algorithms. | |
| AC Drive & General Purpose Inverter System This system provides a basic configuration and essential components for AC drives and general purpose (GP) inverters. | |
| Digital Power System High-efficiency digital power systems for EV, energy, and industrial applications. |
Applied Filters: