Skip to main content
Renesas Electronics Corporation

Features

  • UPC177G2
    • Input Offset Voltage: ±2 mV (TYP.)
    • Input Bias Current: 25 nA (TYP.)
    • Pulse Response Time: 1.3 µs (TYP.)
  • UPC177GR
    • Input Offset Voltage: ±1 mV (TYP.)
    • Input Bias Current: 20 nA (TYP.)
    • Pulse Response Time: 1.6 µs (TYP.)
    • Small Package (Half the footprint size of 14-pin plastic SOP (1.27 mm pitch))
  • Voltage Gain: 200000 (TYP.)
  • Output Sink Current: 16 mA (TYP.)
  • A wired OR is possible as the output is an open collector
  • Low Voltage Operation: V + - V - : 2 ~ 32 V

Description

µPC177, µPC339 comparators are designed for single power supply operation. The features include lowvoltage operation, common-mode input voltage range from V-(GND) level, open-collector output and low current consumption. Furthermore, these products can operate with both power supplies and can be widely used for various voltage comparison application. Depending on the usage and operating ambient temperature range, the μPC177 is design for communication industries and μPC339 is design for general purposes. In addition, compatible DC parameter selection for the comparators are available under special products. Along with this series of lineup, the dual type comparators, μPC277 and 339 with the same circuit configuration are also available.

Parameters

AttributesValue
Channels (#)4
Single Supply Voltage Range (V)2 - 32
Supply Current Icc/Idd (Max) (mA)2
Input Offset Voltage Vio (Max) (mV (±))5
Output Current Io Sink (Typical) (mA)16
Response Time TPLH (Typical) (µs)1.3, 1.6
ProcessBipolar
FunctionBipolar Voltage Comparator
IBIAS (nA)25
Dual Supply Range (V)V+-16V(Max.)
Input Supply Range (V)2 - 32
IOS (nA)5
IS (mA)0.8
Offset Voltage (Max) (mV)5

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP10.2 x 4.4 x 1.49141.27
TSSOP5 x 4 x 1.2140.65

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Automotive Monitoring Function Extension for Motor Control System Block Diagram
Automotive Monitoring Function Extension
Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems.

Applied Filters: