Skip to main content
Renesas Electronics Corporation

Features

  • Logic and Mixed Signal Circuits
  • Highly Versatile Macrocells
  • 1.8V to 5V Supply
  • Operating Temperature Range: -40 °C to 85 °C
  • RoHS Compliant/Halogen-Free
  • Pb-Free 8-pin STQFN
  • Macrocells Overview
    • Four Combinatorial Look-Up Tables (LUTs)
      • Two 2-bit LUTs
      • Two 3-bit LUTs
    • Seven Combination Function Macrocells
      • Two Selectable D Flip-Flop/Latches (DFF) or 2-bit LUTs
      • Two Selectable D Flip-Flop/Latches (DFF) or 3-bit LUTs
      • One Selectable Pipe Delay or 3-bit LUT
        • Pipe Delay - 8 Stage/2 Output
      • One Selectable Counter/Delay (CNT/DLY) or 4-bit LUT
      • One Programmable Delay/Deglitch Filter
    • Three 8-bit Counter/Delay Generators (CNT/DLY) with External Clock/Reset
    • RC Oscillator (RC OSC)
    • Power-On Reset (POR)

Description

The SLG46108 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46108. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Parameters

AttributesValue
GPIOs (#)6
Nominal VDD1.71 - 5.5
CNT/DLY (Max) (#)4
LUTs (Max) (#)10
D Flip-flops (DFFs) (#)4
Pipe Delay8-stage
# of Programable Delays (#)1
Oscillator TypeRC OSC
Memory TypeOTP
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STQFN1.0 x 1.2 x 0.5580.4

Application Block Diagrams

Level 2 EV Charger Block Diagram
Level 2 EV Charger
Modular EVSE system with advanced connectivity for efficient EV charging and management.
Low-Cost DC Power Line Communication (PLC) Block Diagram
Low-Cost DC Power Line Communication (PLC)
Long-distance transmission design is cost-effective, utilizing Power Line Communication technology.
Interactive block diagram of the servo motor control for robot limbs features HVPAK and GreenPAK ICs and allows to monitor the status of multiple motors via 1-wire UART from the host MCU.
Servo Motor Control for Robot Limbs
Servo motor control ensures precision, compact design, flexible motion, reduced costs, and efficient robotics.
Multi-Cell USB PD Power Bank with Quick Charge 2.0/3.0 Block Diagram
Multi-Cell USB PD Power Bank with Quick Charge 2.0/3.0
60W+ USB PD power bank offers efficient charging with multi-cell setup and Bluetooth LE monitoring.

Additional Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics

Applied Filters: