Overview
This cost-effective NVM configurable air freshener reference design (AS064-2-GPAIRFRREFZ) is a versatile device that can be used for multiple different purposes. The device’s fragrant sprays can be used in many ways to create a more pleasant atmosphere. The device has a flexi-control timer that sprays every 10, 20, or 40 minutes, allowing you to control fragrance intensity. The battery-operated room freshener keeps your space fragrant 24x7 without any hassle.
Features
- Includes the SLG46108, a small, low-power component for commonly used mixed-signal functions
- Flexi-control timer that sprays every 10, 20, or 40 minutes
- The fragrance intensity can be controlled
- Timing can be set using external switches or buttons
- Battery-operated
- LED is provided to indicate different statuses
- A blinking light indicates the device is working normally
Applications
AppliancesSample & Buy
AS064-2-GPAIRFRREFZ
Active| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |
| MOQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Board Pack |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.