Overview
The SLG46108V-SKT is a socket adapter kit for use with the GreenPAK™ Development Boards (e.g. SLG4DVKADV and SLG4DVKLITE). The SLG46108V-SKT includes the SLG4SA8-10x12 socket adapter and 50 SLG46108V (TQFN-8) GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG46108 programmable mixed-signal matrix IC provides a small, low-power component for commonly used mixed-signal functions.
Features
- TQFN-8 socket for the SLG46108 GreenPAK programmable mixed-signal matrix
- SLG4SA8-10x12 socket adapter
- 50 SLG46108V (TQFN-8) IC samples
Sample & Buy
SLG46108V-SKT
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Add-on Hardware
GreenPAK Advanced Development Board
GreenPAK Lite Development Board
Go Configure Development Board
GreenPAK Extension Card for the Go Configure Development Board
Videos & Training
Additional Videos
Support
Support Communities
- SLG46108 programming
Hello all,I am completely new to GreenPAK and want to include a SLG46108V with AN-CM-318 on a custom PCB. How do I program the chip?Do I need to buy the SLG4DVKADV or are there cheaper options (like using a generic USB to serial adapter or some ...
Jul 15, 2024