Overview
This modular electric vehicle supply equipment (EVSE) system simplifies development and accelerates deployment of smart electric vehicle (EV) chargers. Our controller board stacks over a power board and supports flexible 1-phase to 3-phase charging up to 22kW. We integrate Wi-Fi, Bluetooth® Low Energy (LE), NFC, and optional Ethernet to meet diverse connectivity needs. By using high-voltage AC/DC, we eliminate optocouplers and reduce system complexity. Our dual-bank flash MCU enables secure OTA updates with rollback, helping developers maintain reliability while scaling efficiently.
Features
- Supports flexible configurations for 1-phase to 3-phase charging systems for power up to 22kW.
- MCU supports dual-flash bank operation, allowing safe over-the-air (OTA) updates and fallback.
- High-voltage AC/DC eliminates the need for optocouplers, simplifying the system architecture.
Applications
Electric & Hybrid Vehicles (EV/HEV)Products in the Design

| AT25SF081B | 8Mbit, 2.5V Minimum SPI Serial Flash Memory with Dual I/O Support |
| AT25SF321B | 32Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support |
| DA14531MOD | SmartBond TINY Bluetooth Low Energy Module |
| DA16200MOD | Ultra-Low Power Wi-Fi Modules for Battery Powered IoT Devices |
| ISL28218 | 40V Precision Single Supply Rail-to-Rail Output Low Power Operational Amplifiers |
| iW1821 | 1200V AccuSwitch™ AC/DC Digital Primary-Side Converter for Three-Phase Industrial Applications up to 12W |
| iW673 | Digital Green-Mode Synchronous Rectifier Controller |
| PS2514L-1 | High-speed Switching/High Isolation Voltage DC Input, Single Photocoupler Series |
| RAA211320 | 30V, 2A Synchronous Buck Regulator with Current Mode COT |
| RAA214250 | 20V, 500mA Linear Regulator |
| RAA214290 | 1A 20V Wide Input Voltage Range LDO Linear Regulator |
| SLG46108 | GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 6 GPIOs |
| SLG46538 | GreenPAK Programmable Mixed-Signal IC, Dual Supply VDD, 17 GPIOs, 4 ACMPs, I2C, ASM |
Videos & Training
Renesas understands that ensuring chargers must work reliably across various site conditions and connectivity types can often lead to integration headaches. That's exactly why we've put together this demonstration video, showcasing our customized open-source SteVe software stack, designed to support a modular set of communication protocols. This approach guarantees that you can test your Open Charge Point Protocol (OCPP) connectivity in a wide range of environments, including those challenging rural areas with limited infrastructure, to get you to market more quickly.