Overview
The SLG46108V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping with the SLG46108 programmable mixed-signal matrix IC. It requires the SLG4SA-DIP DIP Adapter to use with the Advanced Development Board.
The GreenPAK™ DIP Adapter is a small PCB that lets you adapt STQFN packages into a DIP footprint. This small .45in x 1.05in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the STQFN package compatible with solder-free breadboards.
Features
- Low cost
- Simplifies prototyping of Surface Mount Technology (SMT) ICs
- Optional VDD LED indicator
- Decoupling capacitor included
Sample & Buy
SLG46108V-DIP
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Add-on Hardware
GreenPAK Advanced Development Board
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
GreenPAK Lite Development Board
Go Configure Development Board
GreenPAK Extension Card for the Go Configure Development Board
Videos & Training
Additional Videos
Support
Support Communities
- SLG46108 programming
Hello all,I am completely new to GreenPAK and want to include a SLG46108V with AN-CM-318 on a custom PCB. How do I program the chip?Do I need to buy the SLG4DVKADV or are there cheaper options (like using a generic USB to serial adapter or some ...
Jul 15, 2024 - My GreenPAK orderf was not sent
I submitted an order on your web site: https://www.dialog-semiconductor.com/products/greenpak/store and received confirmation of order but after two weeks i don't get any shipping information i sent multiple emails but i don't get any response. Please let ...
Jun 6, 2022