Features
- CPU: Arm® Cortex®-R52, maximum operating frequency 400MHz
- Memory:
- Tightly coupled memory 256KB (with ECC)
- Internal RAM 1.5MB (with ECC)
- Advanced Ethernet L2 switch:
- 3 external ports with Gigabit support
- TSN support (IEEE 802.1AS-2020, IEEE 802.1Qbv/802.3br, IEEE 802.1Qbu, etc.)
- Network redundancy support (DLR, PRP)
- EtherCAT slave controller
- Industrial Ethernet: EtherCAT®, PROFINET® RT/IRT, EtherNet/IP™, OPC UA, etc.
- Host I/F (parallel/serial/Dual/Quad/Octa)
- Memory I/F (Octa-/Quad SPI/HyperRAM/HyperFLASH/SRAM/SDRAM)
- PWM timer: up to 60ch (3-phase complementary output supported)
- Trigonometric function accelerator
- ADC: 12-bit x 2 units
- ΔΣ I/F: 6ch
- UART: 6ch
- CAN: 2ch
- I2C: 3ch
- Secure boot
- Secure update
- Hardware cryptographic IP
- True Random Number Generator (TRNG)
- Secure debug
- Package: 225-pin FBGA, 121-pin FBGA
- Voltage: Core 1.1V, I/O 3.3V, 1.8V
Description
RZ/N2L is an Ethernet communication microprocessor (MPU) that enables customers to easily implement industrial Ethernet and TSN in various IoT and industrial applications like drives, gateways, remote IO and more. RZ/N2L has functions such as an advanced 3-port Gigabit Ethernet switch with TSN, EtherCAT® slave controller, and supports major industrial Ethernet protocols such as EtherCAT, PROFINET RT/IRT, EtherNet/IP™, and OPC UA.
RZ/N2L is optimized for network companion chip use-cases. It easily connects to existing systems through its parallel or serial host interface without requirement of major changes. The real-time protocol is managed by its Arm® Cortex®-R52 core with a maximum operating frequency of 400MHz and large on-chip RAM with ECC, unloading the application CPU. Thanks to its rich peripheral functions such as PWM timer, delta-sigma (ΔΣ) interface, ADC, and more the device also realizes applications like remote I/O, sensor-hub systems, inverter and gateway as a single chip.
A rich software support package with peripheral drivers and many application examples enables rapid evaluation and prototyping.
Parameters
| Attributes | Value |
|---|---|
| CPU Architecture | Arm |
| Main CPU | Cortex-R52 |
| Program Memory (KB) | 0 |
| RAM (KB) | 1536 |
| Carrier Type | Bulk (Tray), Full Carton (Tray) |
| Supply Voltage (V) | 3.135 - 3.465 |
| I/O Ports | 71, 135 |
| NPU | No |
| DRAM I/F | SDRAM |
| 3D GPU | No |
| Temp. Range (°C) | Tj = -40 to +125 |
| Operating Freq (Max) (MHz) | 400 |
| Ethernet speed | 10M/100M/1G |
| Ethernet (ch) | 2, 3 |
| EtherCat (ch) (#) | 1 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 1 / 1 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 6 |
| SPI (ch) | 2, 4 |
| I2C (#) | 3 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 2 |
| Wireless | No |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 25 |
| 32-Bit Timer (ch) | 20 |
| 16-Bit Timer (ch) (#) | 14 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 0, 12 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | AES, RSA, ECC, Hash, TRNG, Secure Boot, Unique ID, Unique ID |
Application Block Diagrams
| AC Servo This AC servo system offers cost-effective and high-speed motor control with EtherCAT design. | |
| Multi-Protocol Network System for Building Automation Multi-protocol network system collects data from various building automation systems and incorporates industrial communication technologies. | |
| Industrial Gigabit Ethernet System on Module Industrial gigabit Ethernet SoM enables fast data transmission and easy integration for efficient industry use. | |
| IO-Link Master IO-Link gateway kit connects 8 sensors/actuators with Ethernet, controlled by Arm Cortex-R52 MPU. | |
| Functional Safety Network with Safety Drive System Dual safety MCUs enable precise motor control and reliable emergency power cutoff in factory environments. | |
| Industrial Ether-Connectable IoT Sensor Hub Renesas IoT sensor hub supports diverse Ethernet protocols, cutting BOM and PCB size for efficiency. | |
| Industrial Sensor Network Compact industrial sensor network system with flexible interfaces and real-time monitoring. |
Additional Applications
- Remote I/O
- Sensor hub
- Industrial gateway
- Industrial motor drive
- Inverter
- AC servo
- Industrial Ethernet unit/module, etc.
Applied Filters: