Skip to main content
Renesas Electronics Corporation

Overview

The RZ/N2L Remote I/O Solution Kit is a development kit for evaluating remote I/O applications using the RZ/N2L Gateway Solution Board which is equipped with digital IO interface with photocoupler isolation and analog input and supports industrial network communications such as EtherCAT and EtherNet/IP™. In addition, we provide sample programs for industrial network communication and DI/DO.

The RZ/N2L Gateway Solution Board is equipped with necessary components such as a power module that supports the RZ/N2L power sequence, transceivers for RS-485 and CAN, and Ethernet PHY, and can be used as a reference design.

Features

  • Digital IO interface with photocoupler isolation (IN: 8, OUT: 8)
  • Analog Input interface (4mA - 20mA: 2, 0V - 10V: 2)
  • Support industrial network protocols: EtherCAT, EtherNet/IP
  • Power module compatible with RZ/N2L power on/off sequence
  • RS-485 transceiver, CAN transceiver, D-sub connector
  • Ethernet PHY, RJ45 connector
  • Memory (Quad SPI flash, EEPROM, SDRAM)

Products in the Design

74FCT245T
Octal Bidirectional Transceiver
AT25SF128A
128Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support
ISL28213
Dual General Purpose Micropower, RRIO Operational Amplifier
ISL83078E
±15kV ESD Protected, 3.3V, Full Fail-safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers
PS2733-1
High Collector to Emitter Voltage SOP MULTI Photocoupler
QS3VH16233
2.5V/3.3V 32:16 Mux/Demux High Bandwidth Bus Switch
QS3VH257
3.3V Quad 2:1 Mux/Demux for Hot Swap Applications
R1EX24016A
Two-Wire Serial Interface 16k EEPROM (2-kword × 8-bit)
RAA211450
Integrated FET 42V, 5A Synchronous Buck Regulator with Internal Compensation and Programmable Frequency
RJK0651DPB
Nch Power MOSFET 60V 25A 14mohm LFPAK56
RV1S2285A
AC Input/Single Transistor Output Photocouplers (Optocouplers)

Sample & Buy

CN032-GATEWAYREFZ Evaluation Board

CN032-GATEWAYREFZ

Active
HTS (US):8471.50.0150
ECCN (US):3A991.a.2
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Board Pack
Assembly Location:UNITED STATES
1u | $247.50Budgetary Price