Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Key Features:
    • 400MHz speed for up to 4+4 (LockStep) RH850 G4MH CPUs
    • Top-level ratio of performance vs. power consumption
    • Up to 16MB Flash
    • Up to 3.6MB RAM
    • Up to 3 x ADC (12-bit), with a maximum of 94 channels, including 4+4 Track and Hold inputs
    • GTM v3.5 vehicle motion timer
    • Various generic timer modules including watchdog, OS, TAUx
    • High-temperature support: up to Tj = 160 °C
    • Low power consumption
  • State of the Art Interfaces
    • Up to 2x Ethernet AVB including Gbit and 100MBit
    • CAN FD, FlexRay, SPI, RHSIF, SENT, LIN, UART, I2C, PSI5, CXPI
    • SFMA (Serial flash memory interface)
    • eMMC
  • Support for Functional Safety (FuSa) and Security
    • Security module with EVITA Full support
    • ISO 26262 ASIL D
  • Extensive ecosystem supporting the latest standards concerning tool, hardware and software areas
  • Hypervisor support

These documents require NDA:

Description

The RH850/U2A MCU is the first member of Renesas’ cross-domain MCUs, a new generation of automotive-control devices, designed to address the growing need to integrate multiple applications into a single chip to realize unified electronic control units (ECUs) for the evolving electrical/electronic architecture (E/E architecture). Based on 28 nanometer (nm) process technology, the 32-bit RH850/U2A automotive MCU builds on key functions from Renesas’ RH850/Px Series for chassis control and RH850/Fx Series for body control to deliver improved performance.

This automotive-control MCU is equipped with up to four 400 megahertz (MHz) CPU cores in a dual-core lock-step structure. Each CPU core integrates a hardware-based virtualization-assisted function, which allows multiple software systems with varying ISO 26262 functional safety levels to operate independently without interference during high performance. It also reduces the virtualization overhead to maintain real-time execution. This enables users to integrate multiple ECU functions into a single ECU while maintaining safety, security, and real-time operation requirements.

The MCU includes security functions fulfilling EVITA Full for enhanced protection against cyber-attacks, enabling the device to support safe and rapid Full No-Wait Over-the-Air (OTA) software updates as security requirements evolve.

The RH850/U2A MCU is also equipped with an extensive set of networking interfaces, enabling the MCU to process the large amounts of sensor data being generated by multiple types of sensors in ADAS and autonomous driving functions. This allows customers to support future high-speed network functions and advanced communications throughput requirements.

Parameters

AttributesValue
Main CPUG4MH
Program Memory (KB)6144, 8192, 16384
RAM (KB)768, 1792, 3584
Supply Voltage (V)3 - 5.5
I/O Ports77, 97, 129, 165, 221, 301
DRAM I/FNo
3D GPUNo
Temp. Range (°C)-40 to +160
Ethernet speed100Mb, 100Mb/1Gb
Ethernet (ch)1, 2
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)0, 3
SPI (ch)4, 6, 9, 10
I2C (#)1, 2
CAN (ch)7, 8, 11, 12, 16
CAN-FD (ch)7, 8, 11, 12, 16
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)16
16-Bit Timer (ch) (#)48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)29, 45, 64, 79, 94
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionYes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
BGA15610 x 10 x 1.71560.65
BGA29217 x 17 x 1.92920.8
BGA37321 x 21 x 23730.8
BGA51625 x 25 x 25160.8
HLQFP14416 x 16 x 1.61440.4
HLQFP17624 x 24 x 1.61760.5

Application Block Diagrams

Advanced Automotive Domain Controller (AADC) Block Diagram
Advanced Automotive Domain Controller (AADC)
Advanced Automotive Domain Controller integrates key systems for smarter and connected vehicles.
Vehicle Control Unit Block Diagram
Vehicle Control Unit
The vehicle control unit supports SOA, and zonal architecture, offers multi-core performance, and FuSa compliance.
Communication gateway and integrated DVR/DMS system block diagram featuring a high-performance R-Car S4 for CoGW and R-Car M3 SoC and RH850 MCU.
Communication Gateway & Integrated DVR/DMS System
Integrated automotive gateway merging CoGW with DVR/DMS video processing.
Zone-ECU Virtualization Solution Platform Block Diagram
Zone-ECU Virtualization Solution Platform
Zone-ECU virtualization platform integrates virtual ECUs on one physical unit, reducing costs and enabling secure designs.
Wireless EV Battery Management System Block Diagram
Wireless EV Battery Management System
Renesas' wireless BMS removes wire harnesses, boosts flexibility, and uses Bluetooth LE for standardization.
Connected Gateway for Future E/E Architecture Block Diagram
Connected Gateway for Future E/E Architecture
Renesas enables advanced E/E vehicle architecture with R-Car SoC, MCU, real-time tasks, and connectivity support.

Additional Applications

  • Zone control ECU
  • Domain control ECU
  • Communication gateway
  • Chassis and safety
  • Energy management

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)DRAM I/F3D GPUAcceleratorTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)PWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)
R7F702300BEBBB-CActiveN/AOut of StockBGA373RH850RH850/U2AU2ARH850G4MHNoYes3216384KB576KB3584KBYes373#0.8mm21 x 21 x 23#3 - 5.5221Yes321#Yes5NoNoNo-40 to +16040#Yes400MHzNoYes100Mb/1Gb2ch00( 0 / 0 )( 0 / 0 )( 0 / 0 )No392#01616NoNo24#01648#0No0Yes0094000000000No0NoNoNoNo0
R7F702300BEBBC-CActiveN/AOut of StockBGA516RH850RH850/U2AU2ARH850G4MHNoYes3216384KB576KB3584KBYes516#0.8mm25 x 25 x 23#3 - 5.5301Yes321#Yes5NoNoNo-40 to +16040#Yes400MHzNoYes100Mb/1Gb2ch00( 0 / 0 )( 0 / 0 )( 0 / 0 )No3102#01616NoNo24#01648#0No0Yes0094000000000No0NoNoNoNo0
R7F702300BFABA-CActiveN/AOut of StockBGA292RH850RH850/U2AU2ARH850G4MHNoYes3216384KB576KB3584KBYes292#0.8mm17 x 17 x 1.93#3 - 5.5165Yes321#Yes5NoNoNo-40 to +16038#Yes400MHzNoYes100Mb/1Gb2ch00( 0 / 0 )( 0 / 0 )( 0 / 0 )No362#01616NoNo12#01648#0No0Yes0079000000000No0NoNoNoNo0
R7F702301BEBBA-CActiveN/AOut of StockBGA373RH850RH850/U2AU2ARH850G4MHNoYes328192KB320KB1792KBYes373#0.8mm21 x 21 x 23#3 - 5.5221Yes321#Yes3NoNoNo-40 to +16040#Yes400MHzNoYes100Mb/1Gb2ch00( 0 / 0 )( 0 / 0 )( 0 / 0 )No392#01616NoNo24#01648#0No0Yes0094000000000No0NoNoNoNo0
R7F702301BFABG-CActiveN/AOut of StockBGA292RH850RH850/U2AU2ARH850G4MHNoYes328192KB320KB1792KBYes292#0.8mm17 x 17 x 1.93#3 - 5.5165Yes321#Yes3NoNoNo-40 to +16038#Yes400MHzNoYes100Mb/1Gb2ch00( 0 / 0 )( 0 / 0 )( 0 / 0 )No362#01616NoNo12#01648#0No0Yes0079000000000No0NoNoNoNo0
R7F702302FABB-CActiveN/AOut of StockBGA292RH850RH850/U2AU2ARH850G4MHNoYes326144KB256KB768KBYes292#0.8mm17 x 17 x 1.93#3 - 5.5165Yes321#Yes3NoNoNo-40 to +16038#Yes400MHzNoYes100Mb1ch00( 0 / 0 )( 0 / 0 )( 0 / 0 )No062#01212NoNo12#01648#0No0Yes0079000000000No0NoNoNoNo0
R7F702302FABD-CActiveN/AOut of StockBGA156RH850RH850/U2AU2ARH850G4MHNoYes326144KB256KB768KBYes156#0.65mm10 x 10 x 1.73#3 - 5.577Yes321#Yes3NoNoNo-40 to +16028#Yes400MHzNoYes100Mb1ch00( 0 / 0 )( 0 / 0 )( 0 / 0 )No062#088NoNo8#01648#0No0Yes0064000000000No0NoNoNoNo0
R7F702302FAFK-CActiveN/AOut of StockHLQFP176RH850RH850/U2AU2ARH850G4MHNoYes326144KB256KB768KBYes176#0.5mm24 x 24 x 1.63#3 - 5.5129Yes321#Yes3NoNoNo-40 to +16037#Yes400MHzNoYes100Mb1ch00( 0 / 0 )( 0 / 0 )( 0 / 0 )No062#01111NoNo12#01648#0No0Yes0045000000000No0NoNoNoNo0
R7F702302FAFM-CActiveN/AOut of StockLFQFPRH850RH850/U2AU2ARH850G4MHNoYes326144KB256KB768KBYes144#0.4mm16 x 16 x 1.63#3 - 5.597Yes321#Yes3NoNoNo-40 to +16030#Yes400MHzNoYes100Mb1ch00( 0 / 0 )( 0 / 0 )( 0 / 0 )No041#077NoNo10#01648#0No0Yes0029000000000No0NoNoNoNo0
R7F702Z19BFDBGActiveN/AOut of StockBGA516RH850RH850/U2AU2ARH850G4MHNoYes3216384KB576KB3584KBYes516#0.8mm25 x 25 x 23#3 - 5.5301Yes321#Yes3NoNoNo-40 to +16040#Yes400MHzNoYes100Mb/1Gb2ch00( 0 / 0 )( 0 / 0 )( 0 / 0 )No3102#01616NoNo24#01648#0No0Yes0094000000000No0NoNoNoNo0

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

Connectivity Module

CAN Bus J1939 Bridge (for Heavy-Duty)

Provides a high-performance communication bridge for heavy-duty commercial vehicles. Enables seamless data acquisition and translation from the Controller Area Network (CAN) J1939 protocol to telematics systems. Supports Fleet Management System (FMS) data standards to monitor vehicle diagnostics, fuel consumption, and environmental metrics. Designed to assist fleet operators in achieving ESG goals through precise carbon emission tracking and real-time vehicle status monitoring. The solution simplifies the integration of complex J1939 data into cloud-based management platforms.
SwiSys Co., Ltd.
Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).
Other

Traction Inverter/Motor Controller

EV traction inverter platform based on the Renesas RH850. Provides efficient motor control for ACIM, BLDC, and PMSM applications. Enables high-performance operation with integrated intelligent power modules (IPM), patented thermal management stack, and advanced protection features. Supports CAN and RS-485 communication and multiple feedback interfaces, including hall sensors and encoders. Delivers compact design, high reliability, and scalable performance for EV powertrains.
iVP Semiconductor