Overview
Description
E/E architectures in the automotive CASE era are evolving and there is widespread use of Communication Gateways (CoGWs), in addition to the traditional key components of ADAS, IVI, and in-vehicle control. This system provides a reference environment integrating a Driving Video Recorder (DVR)/Driver Monitoring System (DMS) for video processing applications into the central CoGW system by using the high-performance R-Car S4 for CoGW and R-Car M3/RH850.
System Benefits:
- A proven reference environment for evaluation of SoCs and MCU in a CoGW application
- Reduces concept study time, and allows users to leap forward to the feasibility study and system rationalization using the different reference boards
- Enables evaluation under high data rate conditions, communicating video data input/output via Gigabit Ethernet/PCIe
- Provides foundational CoGW function and R-Car S4 allows extended functionality to DVR/DMS applications
*DVR and DMS middleware are provided by a partner.
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
SoC R-Car M3
Products
SoC R-Car M3
Products
SoC R-Car M3
Products
SoC R-Car S4
Products
Regulator
Products
LDO
Products
MCU
Products
Timing
Products
Timing
Products
Timing
Products
Timing
Products
PMIC
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.