Overview
The RH850/U2A 516-pin Piggyback Board supports all devices of the RH850/U2A series in a 516-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.
Features
- Can be used with all mainboards of the RH850 Evaluation Platform
- Socket for mounting the MCU
- MCU is not included, needs to be ordered separately
- 3.3V or 5.0V single supply voltage via 4mm banana jacks (2x red, 1x black)
- Device core voltage VDD either from the onboard voltage regulator or via 4mm banana jack (red)
- 14-pin Renesas Debug Connector to connect a Renesas or 3rd-party emulator
- Offering LPD (4-pin) and JTAG debug connection support
- Offering serial flash programming support for the RH850 on-chip flash memory
- 34-pin AURORA Trace Interface Connector
- On-board interface connector:
- Renesas High-Speed Serial I/F (RHSIF)
- Multichannel Serial Peripheral Interface (MSPI)
- 100/1000BASE-TX Ethernet Port with a RJ45 type connector
- Each pin of the device is accessible via a 2.54mm pitch connector (triple row)
- External clock circuit with an exchangeable 16MHz, 20MHz, 24MHz, or 40MHz crystal resonator
- 8x signal LEDs, 3x power supply LEDs (5.0V, 3.3V 1.12V)
- Reset circuit/switch
- Jumpers for device mode selection
Sample & Buy
Y-RH850-U2A-516PIN-PB-T1-V1
Active| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
Add-on Hardware
RH850 Generation 1 Base-Mainboard of RH850 Evaluation System
RH850 Generation 1 Network Mainboard of RH850 Evaluation System
RH850 Generation 2 Mainboard of RH850 Evaluation System
RH850 MCUs Mainboard Evaluation System
Support
Support Communities
- How to get the sample code of RH850/U2A?
Hello! I have a board(Y-RH850-U2A-516PIN-PB-T1-V1, RH850/U2A - R7F702300). now, I need sample code ( port, ADC, DAC, IIC, CAN, SPI...,etc ),How to get they? thanks!
May 16, 2022 - Issue with flash programmer for RH850 (R7F702300B)
Hi, I was trying to flash a program into the MCU using flash programmer application through E2 emulator by supplying 3.3V from the emulator, the other voltages like 1.12V and 5V are being supplied using external power supply for the board, I am facing an issue with "Error ...
Nov 11, 2025 - How to using SVR
As for RH850/U2A16 using SVR function, I have set OPBT, but MCU cannot start normally after program burning MCU. 1,SVROUT 1.1V is OK 2,The external crystal oscillator does not vibrate 3,Configure OPBT16 to 23 reffer to LLWEB-10029501 U2A SVR guideline Rev.1.6 ...
Jul 5, 2024