Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Isolation capabilities
    • Withstand Isolation voltage: 3.75kVrms
    • CMTI (Common Mode Transient Immunity): 150V/ns
  • Gate drive capabilities
    • Output peak current: ±10A
  • Protection/fault detection functions
    • On-chip active Miller clamp
    • Soft turn-off
    • Overcurrent protection (DESAT protection)
    • Under voltage lockout (UVLO)
      • VCC1: 4.1V
      • VCC2: 10V
    • Fault feedback by FOB pin and resetting of fault condition by RSTB pin
  • Operating temperature range: -40 to 125°C (Tj:150°C max.)
  • AEC-Q100 Qualified (Grade 1)

Description

The RAJ2930004AGM is a gate driver IC for IGBT and SiC MOSFET gate-drive in high voltage inverter applications. Integrated 3750Vrms micro-isolators provide data transfer with high voltage isolation between the primary circuit (MCU side) and the secondary circuit (IGBT side). In addition, it boasts superior CMTI (Common Mode Transient Immunity) performance at 150 V/ns or higher, providing reliable communication and increased noise immunity while meeting the high voltages and fast switching speeds required in inverter systems.

This device contains a gate drive circuit, Miller clamp circuit, and soft turn-off circuit as well as several types of protection circuits such as overcurrent detection.

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP167.5 x 10.3 x 2.3161.27

Application Block Diagrams

The three‑level T‑type traction motor inverter block diagram features a high‑speed GaN BDS, isolated gate drivers, PMIC, MCU, GreenPAK, and position sensor.
Three-Level T-Type Traction Motor Inverter​
Three-level T-type traction motor inverter delivering higher efficiency, reduced EMI, and smoother motor control for next-generation 800V+ EV platforms.
Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
The block diagram of the xEV inverter platform with optimized pulse pattern features a precise PWM duty regulation, high‑resolution internal timing, and accurate pulse switching.
Inverter Reference Platform with Optimized Pulse Pattern (OPP)
Efficient xEV inverter platform with OPP control for low distortion, stable torque, and fast integration.
Low-voltage x-in-1 electric vehicle unit block diagram features a 48V inverter, onboard charger, DC/DC converter, and a motor control unit (EMU2).
X-in-1 Electric Vehicle Unit
Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion.
DC Fast Charging Station for Electric Vehicles Block Diagram
DC Fast Charging Station for Electric Vehicles
DC fast charging station design with high‑efficiency IGBTs, gate drivers, an MCU, and PMIC.
xEV inverter with inductive position sensor block diagram features an MCU, PMIC, and gate driver ICs delivering high positional accuracy.
xEV Inverter with Inductive Position Sensor (IPS)
High‑efficiency xEV inverter platform with optional IPS for lower cost, accuracy, and proven reliability.
Motor Generator System Block Diagram
Motor Generator System
High-performance xEV motor control design with ASIL C support, lock-step CPUs, and reduced BOM cost.

Additional Applications

  • Main inverters for EV/HEV in automotive applications
  • Converters for EV/HEV in automotive applications
  • Inverters and converters for industrial instruments

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageLead Count (#)Pb (Lead) FreeTemp. Range (°C)
RAJ2930004AGMActiveN/AOut of StockSOP16#Yes-40 to +125°C

Complete Your Design

Explore complementary products to elevate your design

Support Communities

  1. R2A25110KSP -Gate driver

    Hi team,    Is there any development board available for R2A25110KSP ? And also please suggest a Gatedriver board for  Y-ASK-RH850C1M-A2 and Y-RH850-X2X-MB-T1-V1 if any available? Thanks & Regards Jayakeerthana P

    Jul 28, 2025
  2. Product selection

    Hi, We are developing and manufacturing Battery energy storage solutions (BESS) , powered by Lithium tech (LFP)We need the product selection for the system -IGBT based , and Isolated gate drivers for our system ThoR series of rated power of 10 KW & aboveMicro gird : 250 KW x 4 = 1 MW ...

    Jul 7, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?