Features
- Isolation capabilities
- Withstand Isolation voltage: 3.75kVrms
- CMTI (Common Mode Transient Immunity): 150V/ns
- Gate drive capabilities
- Output peak current: ±10A
- Protection/fault detection functions
- On-chip active Miller clamp
- Soft turn-off
- Overcurrent protection (DESAT protection)
- Under voltage lockout (UVLO)
- VCC1: 4.1V
- VCC2: 10V
- Fault feedback by FOB pin and resetting of fault condition by RSTB pin
- Operating temperature range: -40 to 125°C (Tj:150°C max.)
- AEC-Q100 Qualified (Grade 1)
Description
The RAJ2930004AGM is a gate driver IC for IGBT and SiC MOSFET gate-drive in high voltage inverter applications. Integrated 3750Vrms micro-isolators provide data transfer with high voltage isolation between the primary circuit (MCU side) and the secondary circuit (IGBT side). In addition, it boasts superior CMTI (Common Mode Transient Immunity) performance at 150 V/ns or higher, providing reliable communication and increased noise immunity while meeting the high voltages and fast switching speeds required in inverter systems.
This device contains a gate drive circuit, Miller clamp circuit, and soft turn-off circuit as well as several types of protection circuits such as overcurrent detection.
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOP16 | 7.5 x 10.3 x 2.3 | 16 | 1.27 |
Application Block Diagrams
| Inverter Reference Platform with Optimized Pulse Pattern (OPP) Efficient xEV inverter platform with OPP control for low distortion, stable torque, and fast integration. | |
| Ki Wireless Power Transceiver System (Tx) A high-efficiency Ki wireless power transceiver system (Tx) with NFC, smart control, and scalable design. | |
| X-in-1 Electric Vehicle Unit Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion. | |
| xEV Inverter with Inductive Position Sensor (IPS) High‑efficiency xEV inverter platform with optional IPS for lower cost, accuracy, and proven reliability. |
Additional Applications
- Main inverters for EV/HEV in automotive applications
- Converters for EV/HEV in automotive applications
- Inverters and converters for industrial instruments
Applied Filters: