Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 45W maximum output power
  • iW1702-0X/3X options:
    • External supplemental output overvoltage protection, optimized for 9V+ output voltages
  • iW1702-1X options:
    • External input overvoltage protection, supports 5V+ output voltages
  • Programmable light load mode to optimize no-load power consumption and DLR
  • < 75mW no-load power consumption
  • Compliant with DoE Level VI and EU’s CoC, Version 5, Tier 2 external power supply standards
  • PrimAccurate™ primary-side regulation technology
    • Eliminates the need for optocoupler
  • SmartDefender™ smart hiccup technology
    • Protects from soft shorts in cables and connectors
  • Additional protection features
    • Output short circuit protection
    • Output overcurrent protection
    • Over-temperature protection

Description

The iW1702 is a digital offline controller for AC/DC power supplies up to 45W optimized for 9V or greater output voltages. The part uses Renesas' PrimAccurate™ primary-side control technology, eliminating the need for an optical isolation device on the secondary, reducing component count and cost.

For highest power density power supplies, the iW1702 can be paired with the iW676 digital synchronous rectifier controller, which drives a power MOSFET on the secondary side of the power supply to replace the main rectifying diode.

The iW1702 integrates a unique light load operation mode that allows the user to configure the minimum switching frequency at light load through an external resistor. The higher the light load mode switching frequency, the better the dynamic load response (DLR). If the lowest switching frequency is chosen, the no-load power consumption is reduced, negatively impacting the DLR performance. In this case, the iW676 offers integrated active voltage position (AVP) control options that can be used for faster DLR while keeping the no-load power consumption <75mW.

A full array of protection features are integrated, including SmartDefender™ advanced hiccup technology to protect against soft shorts in cables and connectors.

A DiaSIM™ simulation model is available for the iW1702. For more information and where to download, please visit the DiaSIM™ page.

Parameters

AttributesValue
Topology CharacteristicPSR Flyback
Control ModePrimary-Side Regulation Peak Current Mode DCM
UVLO Rising (V)13.7
UVLO Falling (V)6.4
VBIAS (Max) (V)20
PWMs (#)1
FET Driver Output Current (Max) (A)1.2
Output Power Max (W)45
Switching Frequency (KHz)79 - 79
No Load Power (mW)75
Controller / IntegratedController
Advanced Features5V Applications, 9V Applications, Optional Input OVP Feature
Simulation Model AvailablediaSIM
Temp. Range (°C)-40 to +125°C
Qualification LevelStandard

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SOT23-6L60.95

Application Block Diagrams

Automatic espresso maker block diagram features a high-resolution TFT touchscreen, optimized power and motor control, cloud connectivity, and AI-driven features.
Automatic Espresso Maker with Digital Controls
AI-powered espresso machine with a large touchscreen and smart cloud connectivity.
Air Fryer, Toaster, Oven with Digital Control Block Diagram
Air Fryer Toaster Oven with Digital Controls
Smart air fryer design supports sensors and uses touch HMI to deliver fast, healthy, perfectly cooked meals.
9-axis industrial motor control block diagram features an MPU with dual Arm Cortex-R52 and quad Arm Cortex-A55 cores and supports major industrial Ethernet protocols.
6‑ and 9‑Axis Industrial Motor Control with Ethernet
High-precision and efficient 6- and 9-axis motor control designed for robotics and industrial applications.
AC Drive & General Purpose Inverter System Block Diagram
AC Drive & General Purpose Inverter System
This system provides a basic configuration and essential components for AC drives and general purpose (GP) inverters.
Low-voltage x-in-1 electric vehicle unit block diagram features a 48V inverter, onboard charger, DC/DC converter, and a motor control unit (EMU2).
X-in-1 Electric Vehicle Unit
Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion.
Wi-Fi Garage Door Control Block Diagram
Wi-Fi Connected Garage Door Controller
Wi-Fi garage door controller offers smartphone control in SoftAP mode and easy prototyping options.
Wireless Multi-Channel Isolated Data Logger Block Diagram
Wireless Multi-Channel Isolated Data Logger
The wireless multi-channel isolated data logger offers multi-channel measurement for industrial networks and Wi-Fi.
High-Efficiency Online Uninterruptible Power Supply (UPS) with Real-Time Monitoring Block Diagram
High-Efficiency Online Uninterruptible Power Supply (UPS) with Real-Time Monitoring
Online UPS ensures uninterrupted power with real-time monitoring, advanced power management, and efficiency.
Smart all-in-one pressure cooking pot block diagram featuring low component count and a power-efficient Wi-Fi + MCU combination.
Smart All-in-One Pressure Cooking Pot
Smart pressure cooker offers step-by-step guidance, Wi-Fi updates, precise cooking, and energy efficiency.
Industrial motor control system block diagram features an MPU and MCU for mutual monitoring, power supply ICs, and delta-sigma modulators.
Motor Control System with Industrial Network and Functional Safety
This motor control system integrates MPU and MCU for efficient industrial motor control and networking.
Motor control with resolver block diagram features resolver position control for both stepper motor systems and alternative BLDC motor systems.
Motor Control with Resolver
Resolvers enhance motor control precision, reliability, and reduce costs in stepper and BLDC motor systems.

Additional Applications

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Protection FeaturesPb (Lead) FreeTemp. Range (°C)
IW1702-00BActiveAvailableOut of StockSOT23-6L6#Tape & Reel1Output OVP (w/o Latch), OTP, IUVP, PCL/OCP, SRSCYes-40 to +125°C
iW1702-10BActiveAvailableOut of StockSOT23-6L6#Tape & Reel1Input OVP Output OVP (w/o Latch), OTP, IUVP, PCL/OCP, SRSCYes-40 to +125°C
IW1702-31BActiveAvailableOut of StockSOT23-6L6#Tape & Reel1Output OVP (w/o Latch), OTP, IUVP, PCL/OCP, SRSCYes-40 to +125°C

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

  1. iw1702

    Hi We r using iW1702 in our design. Please provide us the debugging document for iw1702 so that it might be helpful

    Apr 17, 2024
  2. Conducted emission faliure at 750kHz to 770kHz when using iW1702(AC/DC PWM Controller) reference design

    Hi, We are using iW1702 IC in the AC to DC power supply design; the power supply schematic section is copied from the datasheet of this IC. Although, unfortunately, the product is failing at approximately 760KHz to 77KHz, we tested nearly 100 samples till now, and the peak at this ...

    Apr 20, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?