Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The EBC10298 is a 65W/24V primary‑side regulation (PSR) GaN SiP evaluation board designed to demonstrate high‑accuracy constant‑voltage regulation, high efficiency, and optocoupler‑less operation for industrial and home power applications. The platform showcases ±3% CV performance, low standby power, and stable operation across a wide AC input range.

The board features the RRW2111x PSR GaN SiP, which integrates a 700V GaN FET with a digital PSR controller to deliver best‑in‑class power capability, supporting up to 65W. The RRW2111x is optimized to operate with the synchronous rectification (SR) controllers of the iW673 and iW676 (with AVP option) to achieve high efficiency (over 94%) and robust dynamic load behavior.

Features

  • ±3% CV accuracy using patented digital PSR control
  • Optocoupler‑less architecture reduces Bill of Materials (BOM) cost and improves reliability
  • Meets CoC V5 Tier 2 and DOE Level VII efficiency requirements
  • Up to 94.2% efficiency at 230VAC and 93.1% at 115VAC (full load)
  • Adaptive multi‑mode control (MMC) for high efficiency and low standby power
  • Five‑level cable‑drop compensation for output regulation flexibility
  • Strong EMI performance and low audible noise

Products in the Design

iW673
Digital Green-Mode Synchronous Rectifier Controller

Sample & Buy

EBC10298 Evaluation Board angle view

EBC10298

Active
HTS (US):8542.39.0060