Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Topics

Renesas Lab on the Cloud "RX Family DSP Solution" has been newly released. A DSP demo system installed in a remote lab can be operated online.

Using the DSP library, Digital Signal Processing such as FIR, IIR filters and FFT can be performed easily on RX Family MCUs. RX Family MCUs support DSP instructions that execute Multiply-and-accumulate operation etc. necessary for Digital Signal Processing at high speed.

Components

  • DSP library
  • User's Manual (Explain detail API)
  • Application Notes (Describe how to install the library, resource requirements and execution cycle counts)
  • Sample Programs (Projects run on IDE)

How to obtain

Features

Target Devices

Type Title Date
Application Note PDF 923 KB 日本語
AI-generated Summary: The RX DSP Library Version 5.0 provides various DSP library files categorized by FPU availability, endian type, and error checking support. It includes header files defining APIs for statistical, filter, transform, complex, and matrix functions. Sample projects for RXv1, RXv2, and RXv3 CPUs demonstrate library usage, with RXv3 detailed here. The sample project supports multiple build configurations combining FPU presence, endian type, and error checking. Sample source files illustrate usage of FFT and filter APIs, with some requiring FPU support.
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 20.53 MB 日本語 Compiler: CC-RX IDE: e2 studio
1 item

Rich Data Type Support

Complex FFT case:

int32_t R_DSP_FFT_<intype> <outtype>(r_dsp_fft_t * handle, .. ), where <intype> and <outtype> are the following combinations.

<intype><outtype>
ci16ci16 or ci32
ci32ci32
cf32cf32

ci16: complex data type of integer 16-bit data | ci32: complex data type of integer 32-bit data

Fine-grained Option Support

Complex FFT R_DSP_FFT_ci16ci16 case:

  • scaling: division by 2 at the output of every stage of the FFT, or every other stage, or no scaling
  • coefficients: 16-bit or 32-bit

Functions

RX Family DSP Library APIs

Image
dsplibrary-api

Applications

Image
dsplibrary-applications

Operating Environment

Target DeviceRX Family
Integrated Development Environment
Supporting compilerC/C++ Compiler Package for RX Family [CC-RX]

How to Obtain

DSP Library

Target DeviceApplication Note Title
RX FamilyRX Family RX DSP Library Version 5.0 Rev.1.00 - Sample Code (ZIP | English, 日本語)

Related Application Notes / Sample Code

Application Note TitleSample Code (ZIP)Summary
RX Family RXv2 CPU Products An example of C-language program to use DSP instructions Rev.1.00 (PDF | English, 日本語)DownloadSample program with DSP instructions defined as assembly-language inline functions to allow their use in programs written in C.
RX Family Sample Program for Performing FFT on Analog Input Signals Rev.1.10 (PDF | English, 日本語)DownloadSample project for performing A/D conversion and FFT processing on analog input signals using a single RX MCU. Working on Renesas Starter Kit for RX231.
RX Family Demonstration of Digital Signal Analysis and Judgment Using FFT Rev.1.60 (PDF | English, 日本語)DownloadSample project for performing A/D conversion, FFT, IIR Filter and HMI processing using a single RX MCU. Working on Renesas Starter Kit for RX231 or Target Board for RX231. Refer to the demonstration video "FFT Demo using RX Family DSP Library" using this sample project.
RX Family Sample Program Using FIR Filter to Perform Frequency Band Judgment Rev.1.01 (PDF | English, 日本語)DownloadA sample project of FIR filter. Using three FIR filters, it determines the frequency band (low/middle/high) of signals input to an RX microcontroller by A/D conversion. Working on Target Board for RX140.
Image
Lab on the Cloud

Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.

RX Family DSP Solution

The RX family is suitable for applications requiring digital signal processing. This solution performs analog signal input, IIR filter, FFT, and HMI processing with a single microcontroller.

Start Live Test

Support Communities

  1. Simulation & trail of renesas rx71m

    Hello renesas team,  I am currently using rx71m mcu is any simulation software available for rx71m & rx72 for testing our code actually we wat to timer & counter counter simulation for generation of pulse & measurement of pulse, One more question is the DSP api supports rx71m & rx72 ...

    Aug 10, 2024

Knowledge Base

  1. RX Family: How to Estimate the Processing Load of DSP Library APIs

    ... For RX MCUs, developing DSP applications can be easier by utilizing the DSP library.This article describes the method for estimating the processing load of DSP library APIs for the RX family. Question How to estimate the processing load of the DSP Library APIs for the RX Family? Answer There ...

    Dec 17, 2025