Skip to main content
Renesas Electronics Corporation

Discontinued Software, Tools, Boards, and Kits

You can see the discontinued Software and Tools, Board & Kits information.

For products not listed on this page, please see Other Discontinued Software, Tools, Boards, and Kits.

CategoryTypeTitleDescription
Board / KitEvaluationUS082-OB1203EVZ - Pulse Oximetry, Proximity, Light, and Color Sensor Pmod™ Board (Renesas QuickConnect IoT)
Board / KitEvaluationUS082-HS3001EVZ - Relative Humidity Sensor Pmod™ Board (Renesas QuickConnect IoT)
Board / KitEvaluationUS082-FS3000EVZ - Air Velocity Sensor Pmod™ Board (Renesas QuickConnect IoT)
Board / KitEvaluationUS082-FS2012EVZ - Gas Mass Flow Sensor Pmod™ Board (Renesas QuickConnect IoT)
Board / KitDevelopmentUS082-FS1015EVZ - Vertical Mount Air Velocity Sensor Pmod Board
Board / KitEvaluationRTK0EML2C0S01020BJ - BLDC Motor Control Evaluation System for RAJ3060xx Motor Control ICs
Board / KitEvaluationOB1203SD-BT2-EVK - Heart Rate, SpO2 and Respiration Rate Evaluation Kit with Bluetooth® Low Energy
Board / KitEvaluationOB1203SD-BT-EVK - Integrated Context Engine for Heart Rate and Blood Oxygen Saturation Measurement with Bluetooth Low Energy
Board / KitEvaluationOB1203SD-RL-EVK - Heart Rate, SpO2 and Respiration Rate Evaluation Kit with RL78 16-bit Processor and OLED Display
Board / KitEvaluationISL81805EVAL4Z - Dual-Phase Negative-to-Positive EVB with -36V to -60V Input Range, 28V 20A Output
Board / KitEvaluationRTKA226110DE0040BU - GaN E-HEMT 650V/60A, 25mΩ with RAA226110 Gate Driver, -3V Turn-off Voltage Evaluation Board
Board / KitEvaluationRTKA226110DE0010BU - GaN E-HEMT 650V/30A, 50mΩ with RAA226110 Gate Driver, 0V Turn-off Voltage Evaluation Board
Board / KitReference DesignsYCB16RL78I1D001B - Smoke Detector
Board / KitEvaluationRTKA210610DE0000BU - Single 15A Power Module Evaluation Board for RAA210610
Board / KitDevelopmentDK-S3A7 - S3A7 Development Kit
Board / KitDevelopmentRTK7AECLD2S00001BU - AE-CLOUD2 - Global LTE IoT Connectivity Example
Board / KitDevelopmentYSAECLOUD1 - AE-CLOUD1 - Cloud Connectivity Example
Board / KitEvaluationYSAECAP1S11 - AE-CAP1 - Capacitive Touch Application
Board / KitEvaluationY-BLDC-SK-RH850F1KM-S1-V2 - Motor Control Starter Kit Using RH850/F1KM-S1
Board / KitEvaluationY-ASK-RL78F14 - RL78/F14 Target Board QB-R5F10PPJ-TB
Board / KitEvaluationY-ASK-RL78F13 - RL78/F13 Target Board QB-R5F10BMG-TB
Board / KitEvaluationYMCRPRX62T - RX600 Motor Control Evaluation Kit
Board / KitDevelopmentYMCRPHV2DP - High Voltage Inverter Demo Platform
Board / KitDevelopmentYRMCKITRL78G14 - RL78/G14 Motor Control Demonstration Kit
Board / KitEvaluationYRPBRX71M - RX71M Revelation Kit - Easy Evaluation and Development with RX71M
Board / KitDevelopmentY-HEAR-IT-RX231 - RX231 DSP Audio Signal Filtering Development Kit
Board / KitEvaluationTS-R-IN32M3-CEC - Compact Evaluation Board Equipped with an R-IN32M3-EC
Board / KitEvaluationTS-R-IN32M3-EC - Evaluation Board Equipped with an R-IN32M3-EC
Board / KitEvaluationR-IN32M3-IAR-Starter-Kit - R-IN32M3 IAR Kick-Start Kit
Board / KitEvaluationY-ASK-RCAR-V3M - R-Car V3M Starter Kit
Software / ToolSolution Toolkit QE for TCP/IP: A Dedicated Tool for TCP/IP Development [Technical Preview Edition]Debugging assistance tool for developing systems which use the TCP/IP.
For use in developing embedded systems which use the M3S-T4-Tiny communication protocol software library for the RX family.
[Plugin for Renesas IDE e² studio]
Software / ToolSimulator Simulator Debugger for 740 Family [for High-performance Embedded Workshop] (Discontinued product)Simulator Debugger for 740 Family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and Assembler Package, and is not available separately.)
Software / ToolProgrammer (Unit/SW) QB-Programmer (Programming GUI) (Discontinued product)Flash memory programming software for V850, 78K0R, 78K0, 78K0S [for MINICUBE2 emulator]
Software / ToolProgrammer (Unit/SW) PG-FP5 (Discontinued product)Flash memory programmer. [Programming software: Included.] [Support MCU/MPU and devices: RX, RL78, RH850, Renesas USB Power Delivery Family, SuperH RISC engine, V850, 78K, R8C] [Successor: PG-FP6 (The PG-FP6 does not support the V850 and 78K MCUs which have a dual power supply flash memory. )
Software / ToolProgrammer (Unit/SW) MINICUBE2 Emulator (With Programming Function) (Discontinued product)On-chip debugging emulator for V850, 78K0R, 78K0, 78K0S MCUs. Also available as a flash memory programmer. [Programming software: Renesas Flash Programmer V2, QB-Programmer] [Support MCU/MPU and devices: V850, 78K0R, 78K0, 78K0S]
Software / ToolProgrammer (Unit/SW) Flash Development Module - FDMFlash memory programming software
Software / ToolProgrammer (Unit/SW) E8 Emulator (With Programming Function) (Discontinued product)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit]
Software / ToolProgrammer (Unit/SW) E8a Emulator (With Programming Function) (Discontinued product)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]
Software / ToolIDE and Coding Tool CubeSuite (Discontinued product)Renesas integrated development environment (IDE) [Support MCU/MPU: V850, 78K0R, 78K0]
Software / ToolEmulator PC7501 (Discontinued product)Emulator for M16C Family [Overseas Standards Compliant]. Support for all operating frequencies of M16C.
Software / ToolEmulator PC4701U (Discontinued product)Emulator for M16C, 7700, 740 Families [Overseas Standards Compliant]. Support for 20MHz-or-less operation of target MCU.
Software / ToolEmulator MINICUBE2[QB-MINI2] (Discontinued product)On-Chip Debugging Emulator
Software / ToolEmulator MINICUBE (Discontinued product)On-Chip Debugging Emulator
Software / ToolEmulator M32100T5-SDI-E (Discontinued product)Emulator for M32R Family [Overseas standards compliant]. High-end model (Advanced)
Software / ToolEmulator IECUBE for 78K0S (Discontinued product) High-performance full-spec emulator for 78K0S MCUs. Affordable in cost, it provides high-performance debugging functions such as time measurement, coverage, and trace. In addition, a self-testing function detects faults in the IECUBE and performs maintenance.
Software / ToolEmulator IECUBE for 78K0R (Discontinued product)High-performance full-spec emulator for 78K0R MCUs. Affordable in cost, it provides high-performance debugging functions such as time measurement, coverage, and trace. In addition, a self-testing function detects faults in the IECUBE and performs maintenance.
Software / ToolEmulator IECUBE for 78K0 (Discontinued product)High-performance full-spec emulator for 78K0 MCUs. Affordable in cost, it provides high-performance debugging functions such as time measurement, coverage, and trace. In addition, a self-testing function detects faults in the IECUBE and performs maintenance.
Software / ToolEmulator QB-V850E2SX4H-PD (Discontinued product)Emulation Pod for V850E2/Sx4-H [IE850]
Software / ToolEmulator QB-V850E2FX4H-PD (Discontinued product)Emulation Pod for V850E2/Fx4, V850E2/Fx4-H and V850E2/Fx4-M [IE850]
Software / ToolEmulator E8a (Discontinued product)On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.