Skip to main content
Renesas Electronics Corporation

Overview

Description

The Hear-it! Solution Kit demonstrates the application of the DSP signal filtering capabilities of the RX231 MCU to an audio source, which is then made available from the on-board headphone or speaker connections. A total of 4 pre-set filters are available, applicable to either channel, and the chosen characteristic is displayed on the Pmod™ display. A second configuration of the sample code demonstrates the streaming of audio from a mass-storage device connected to the USB host interface, where a simple GUI and input controls allow the selection of the .wav file to be played. The board includes an embedded E2 Lite programmer/debugger and would be an ideal platform to be used as a basis for further development.

Kit Content

  • Ready-to-go solution kit includes the on-board E2 Lite debugger
  • Pmod display module
  • 3.5mm male to male audio cable
  • Installation DVD
  • Quick start guide

Features

  • Audio jack or optional Mic inputs via codec and Serial Sound Interface (SSI)
  • Output to audio codec via SSI, then to audio jacks for headphone and speaker connections
  • Includes a Pmod module display to provide a user interface (GUI)
  • Users can select from a range of preset equalizer schemes to demonstrate the DSP capabilities of the RX231
  • Software is based on the Renesas FIT library

Applications

Documentation

Design & Development

Sample Code

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. RX-231 how to read folder in folder on SD card

    Hi All I need to read a MP3 file in a folder which is also in a folder.on SD card/USB Is there any sample code ? regard, rachmat

    Jul 26, 2023