Overview
The QB-R5F10BMG-TB is a target board used for evaluating microcontroller operations, using the E1, the Renesas Electronics on-chip debug emulator with programming function.
Features
- Target board ‘QB-R5F10BMG-TB’ which contains an RL78/F13 device with 80 pins and 128kB Flash memory
- E1 OCD Emulator (HW – OCD and flash programmer)
- IAR EWRL78 KickStart Edition (SW – compiler from IAR with limited feature set)
- Quick-Start Guide (documentation with SW examples)
Sample & Buy
Y-ASK-RL78F13
Obsolete| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
Videos & Training
Additional Videos
Resources
Support
Support Communities
- RL78 LIN sample code
Hello,I am a novice firmware developer developing with the RL78/F13 start kit. I bought Y-ASK_RL78F13. I want to check that LIN communication is possible with two start kits. One as master and one as slave. I found these documents.www.renesas.com/.../rl78f13 ...
Jan 5, 2022 - RL78 bootloader sample code error
Hello,I am a firmware developer developing with the RL78/F13 Y-ASK-RL78F13 starter kit. I am aiming to develop the RL78/F13 bootloader. I use the tool below. Renesas e² studioVersion: 2021-10 (21.10.0) I am referring to the sample code below. www.renesas ...
Jan 13, 2022
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.