Videos & Training
Additional Videos
Resources
Overview
Description
The QB-R5F10PPJ-TB is a target board used for evaluating microcontroller operations, using the E1, the Renesas Electronics on-chip debug emulator with programming function.
Features
- Target board ‘QB-R5F10PPJ-TB’ which contains an RL78/F14 device with 100 pins and 256kB Flash memory
- E1 OCD Emulator (HW – OCD and flash programmer)
- IAR EWRL78 KickStart Edition (SW – compiler from IAR with limited feature set)
- Quick-Start Guide (documentation with SW examples)
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
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.