Skip to main content
Renesas Electronics Corporation

Overview

The US082-FS3000EVZ Board enables quick prototyping of the FS3000 mass air velocity sensor module for a custom system design. The board provides a standard PmodTM Type 6A (Extended I2C) connection for the on-board sensor to plug into any MCU evaluation kit with a matching connector.

The US082-FS3000EVZ features Pmod connectors on both sides of the board allowing additional Type 6/6A boards to be connected in a daisy-chained solution with multiple sensors on the same MCU Pmod connector. Thanks to the standard connector and software support, the US082-FS3000EVZ is ideal for Renesas’ QuickConnect platform to rapidly create an IoT system.

Features

  • FS3000 sensor sample mounted:
    • Thermo-transfer (calorimetric) principle utilizes MEMS thermocouples to measure flow, which provide an excellent signal-to-noise ratio
    • Silicon-carbide coating protects from abrasive wear and water condensation
    • Digital output with 12-bit resolution
    • Resistant to vibration and pressure shock
  • Standardized Type 6A PmodTM connector supports I2C Extended interface
  • Dual connectors allow pass-through signals for daisy-chained solutions

Products in the Design

Sample & Buy

US082-FS3000EVZ

Air Velocity Sensor Pmod™ Board

US082-FS3000EVZ Obsolete
Pb (Lead) Free:Yes

Support

Support Communities

  1. FS3000 chamber design

    Hi,we are starting with a new project using air velocity sensors FS3000.We have to design an aluminum case with a gasket that forces the air to flow through the sensor.Is there any application note or guideline to design this volume?Is the any information to follow? Let ...

    Mar 8, 2024
  2. Different values with FS3000 airflow sensor

    I am building out an airflow testing rig and I’m using 16 airflow sensors. I realized that there is a difference in values for the different sensor when measuring the same air speed. I don’t think it’s dirt because all the sensors are new and I just ...

    Jun 10, 2024