Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
OB1203SD-BT2-EVK - Heart Rate, SpO2 and Respiration Rate Evaluation Kit with Bluetooth® Low Energy
  • Notes:OB1203SD-RL-EVK is not recommended for new designs. OB1203SD-BT2-EVK is the recommended replacement kit.

Overview

The evaluation kit for heart rate, oxygen saturation (SpO2) and respiration rate uses Renesas’ highly integrated OB1203 biosensor for reflective photoplethysmography. With the provided algorithm, the kit can determine heart rate, SpO2 and respiration rate. The sensor transmits its data via an I2C interface to an MCU for data analysis and results display. The design incorporates an RL78/G13 16-bit microcontroller as the MCU, an ISL9111 voltage boost converter for battery operation and an OLED display.

Features

  • Main Technical Parameters
    • Operating voltage: 3.0V (AAA battery * 2)
    • Detector module: OB1203 sensor module
    • Display module: OLED (Built-in control chip)
    • Measurement range: Oxygen saturation: 70%~100%
    • Pulse rate: 25bpm ~ 200bpm
    • Respiration rate
    • Operating temperature: -40 °C ~ 85 °C
    • Operating humidity: 5 ~ 99% RH (No condensate water)
  • Evaluation Kit Function
    • Collects data from Renesas' OB1203 sensor module through I2C communication.
    • Calculates the oxygen saturation, pulse rate and respiration rate with algorithm.
    • Displays oxygen saturation, pulse rate, respiration rate, and battery level on an OLED.
    • An ISL9111 boosts battery voltage to system level.

 

Products in the Design

RL78/G13
Low Power, High Function Microcontrollers for General Purpose Applications
ISL9111
Low Input Voltage, High Efficiency Synchronous Boost Converter with 1A Switch

Sample & Buy

OB1203SD-RL-EVK

Obsolete
Supply Voltage (V):2.5 - 3.3, -
Pkg. Type:KIT
Temp. Range (°C):0 to 70°C
Pb (Lead) Free:Yes

Support

Support Communities

  1. OB1203 certification process

    ... our device (Device Under Test - DUT) we have used your algorithm for SpO2 measurement, which is provided in your web site. We do have your OB1203SD-RL-EVKdevelopment kit, but without LCD screen. For results presentation this development kit board uses USB connection to PC and any terminal program in ...

    Jul 1, 2024