Skip to main content
Renesas Electronics Corporation

Overview

The US082-FS2012EVZ board enables quick prototyping of the FS2012 mass air flow sensor module in a custom system design. The board provides a standard Pmod™ Type 6A (Extended I2C) connection for the on-board sensor to plug into any desired MCU evaluation kit with a matching connector.

The US082-FS2012EVZ features Pmod connectors on both sides of the board to allow additional Type 6/6A boards to be connected in a daisy-chained solution with multiple sensors on the same MCU Pmod connector. Thanks to the standard connector and software support, the US082-FS2012EVZ is ideal for Renesas’ QuickConnect platform to rapidly create an IoT system.

Features

  • FS2012 sensor sample mounted:
    • Thermo-transfer (calorimetric) principle utilizes MEMS thermocouples to measure flow, which provide excellent signal-to-noise ratio
    • Resistant to surface contamination
    • No cavity to cause clogging
    • Resistant to vibration and pressure shock
    • High-temperature flow housing
  • Standardized Type 6A Pmod connector supports I2C Extended interface
  • Dual connectors allow pass-through signals for daisy-chained solutions

Products in the Design

Sample & Buy

US082-FS2012EVZ Pmod Board Top View

Gas Mass Flow Sensor Pmod™ Board

US082-FS2012EVZ Obsolete
Pb (Lead) Free:Yes