Skip to main content
Renesas Electronics Corporation

Overview

The US082-FS1015EVZ board enables quick prototyping of the FS1015 mass air velocity sensor module for a custom system design. The board provides a standard Pmod™ Type 6A (Extended I²C) connection for the onboard sensor to plug into any MCU evaluation kit with a matching connector.

The US082-FS1015EVZ features Pmod connectors on both sides of the board allowing additional Type 6/6A boards to be connected in a daisy-chained solution with multiple sensors on the same MCU Pmod connector. Thanks to the standard connector and software support, the US082-FS1015EVZ is ideal for Renesas’ QuickConnect platform to rapidly create an IoT system.

Features

  • FS1015 sensor sample mounted:
    • Thermo-transfer (calorimetric) principle utilizes MEMS thermocouples to measure flow, which provide excellent signal-to-noise ratio
    • Silicon Carbide (SiC) coating protects from abrasive wear and water condensation
    • Digital and analog outputs
    • Resistant to vibration and pressure shock
  • Standardized Type 6A Pmod connector supports I²C extended interface
  • Dual connectors allow pass-through signals for daisy-chained solutions

Products in the Design

Sample & Buy

US082-FS1015EVZ Vertical Mount Air Velocity Sensor Pmod Board - Top

Vertical Mount Air Velocity Sensor Pmod™ Board

US082-FS1015EVZ Obsolete
Pb (Lead) Free:Yes