Overview
The Renesas RH850/F1KM-S1 BLDC Starter kit V2 (Y-BLDC-SK-RH850F1KM-S1-V2) enables engineers to easily test and evaluate the performance of RH850/F1KM-S1 in a laboratory environment when driving a 3-phase Permanent Magnet Synchronous Motor (PMSM) using an advanced sensorless field-oriented control algorithm. Typical applications for this type of solution are compressors, air conditioning, fans, air extractors, pumps, home appliances, inverters, and industrial drives.
It is possible to drive the motor stand-alone with no PC connected by using the mounted encoder and the potentiometer. Some parameters can also be shown on the OLED display (not included).
The phase current measurement is done via three shunts, which offer a low-cost solution, avoiding the need for an expensive current sensor or hall sensor.
Features
- Connections for on-chip debugging and flash memory programming
- Access to all microcontroller I/O pins
- User interaction through potentiometer, rotary switch, buttons, and LEDs
- Serial interface connections:
- 1x UART/USB
- 1x LIN
- 1x SENT
- 2x CAN-FD
- 2x Position sensor
- Multiple power supply options:
- 12V DC power supply via DC jack
- Motor control part can be powered by an external supply
- Renesas' E1 or E2 on-chip debugging emulator (5V/200mA), for debugging without the motor control part
Products in the Design

Sample & Buy
Y-BLDC-SK-RH850F1KM-S1-V2
Obsolete| Pb (Lead) Free: | No |
Resources
Support
Support Communities
- F1K rf701684 sample code CAN problem
... resources/boards-kits/y-ask-rh850f1km-s1-v3#design_development Y-ASK-RH850F1KM-S1-V3_Sample_V212.zip My EVB board is Y-BLDC-SK-RH850F1KM-S1-V2. When I use CAN1 for TX and CAN4 for RX, messages are received successfully. However, if I switch to ...
Jun 20, 2025 - RH850 Hi-Z Motor Control
I am trying to create a project for Motor Control, I am configured the TAUD0 for 3 phase PWM generation, and I generated the code from the smart configurator , But dead time is disabled TAUD0.TDE &= _TAUD_CHANNEL3_DISABLE_DEAD_TIME_OPERATE; I need to configure the TAPA and ...
Jul 1, 2026 - RH850 - Hall Based FOC in Torque and Speed Control
Hello, We are designing an Automotive grade Hall sensor Based FOC in Torque and Speed control Motor controller. Any recommendations on how to kickstart with Renesas RH850 or any other MCU's that are Automotive Grade and meet our requirements. We are currently designing a 3kW (and future expand to ...
Jun 1, 2024