Features
- Configurable output current limits 56mA to 410mA per channel
- Standard cable driver/physical layer transceiver for IO-Link (master and device)
- Slew-rate controlled drivers
- Wide range for configurable feature set, which is automatically loaded after power-on reset
- Onboard DC/DC converter
- IO-Link-specific WURQ detection
- On-chip registers and EEPROM for system configuration and status information
- SPI interface for accessing on-chip registers and EEPROM
- Digital interface: 3.3V output, 5V tolerant inputs
- IC temperature monitoring/diagnosis
Description
The ZIOL2401 is a line driver/level shifter IC that provides two independent HV I/O channels with a wide range of configurable system features. It addresses the physical layer of sensor/actuator systems in factory automation applications and is specifically designed to support the communication standard IO-Link. The output drivers are push-pull stages, which in tandem mode reach an RDSon of less than 3.3Ω at all operational temperatures. The configuration is stored in an on-chip EEPROM and automatically loaded into the ZIOL2401's control register during power up. The ZIOL2401 also provides status information, such as overload and over-temperature conditions. An integrated SPI interface supports access to configuration and status registers. The ZIOL2401 is fabricated in a powerful CMOS mixed-signal technology that allows supply voltages up to 40V. The EEPROM read/write functionality is guaranteed within the full operating temperature range in combination with a low-voltage core supply of 3.3V.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 2 |
| Master/Device | M/D |
| Advanced Features | Integrated DC/DC |
| Supply Voltage (V) | 8 - 36 |
| Temp. Range (°C) | -40 to 85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| VFQFPN | 4.0 x 4.0 x 0.9 | 24 | 0.5 |
Application Block Diagrams
| Industrial Programmable Logic Controller (PLC) Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs. | |
| Resistive Sensor Platform with IO‑Link Low‑power, high‑performance sensing with IO‑Link connectivity and SSC pre‑processing for easy integration. | |
| Industrial Sensor Network Compact industrial sensor network system with flexible interfaces and real-time monitoring. |
Complete Your Design
Explore complementary products to elevate your design
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Reel Size (in) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ZIOL2401BI1R | Active | Available | Out of Stock | VFQFPN | 1ku | $3.24 | 24# | Reel | 1 | 5000# | 13in | Yes | e3 Sn | -40 to 85°C | THAILAND | GERMANY |
| ZIOL2401BI1W | Active | N/A | In Stock | VFQFPN | 1ku | $3.24 | 24# | Reel | 1 | 1800# | 7in | Yes | e3 Sn | -40 to 85°C | THAILAND | GERMANY |
Complete Your Design
Explore complementary products to elevate your design
- Application NoteAI-generated Summary: The document explains how to implement IO-Link communication using RA2E1 microcontroller and related hardware such as the EK-RA2E1 board, IA Sensor Network Connector Board, and ZSSC3240 Evaluation Board. It details the system configuration involving IO-Link master and device components, software tools including the IO-Link Device Tool V5.1, and the development environment. The content covers hardware setup, communication protocols, sample application flow, project execution, and device parameter management. It also includes instructions for modifying ZSSC settings and using USB-serial conversion for communication.Related Files:
- Application Note
- Datasheet - Short-FormZIOL2401 Short-form DatasheetRECOMMENDEDPDF 148 KB 7WDXRDKU4E7E-5-60140 Jan 27, 2016
- Guide7Z 1.21 MB 7WDXRDKU4E7E-5-60872 Aug 20, 2021
- Datasheet - Short-FormZIOL2401 Short-form DatasheetRECOMMENDEDPDF 148 KB 7WDXRDKU4E7E-5-60140 Jan 27, 2016
Recommended Documents (2)
- Datasheet - Short-FormZIOL2401 Short-form DatasheetRECOMMENDEDPDF 148 KB 7WDXRDKU4E7E-5-60140 Jan 27, 2016
Datasheets (2)
- Guide7Z 1.21 MB 7WDXRDKU4E7E-5-60872 Aug 20, 2021
Manuals & Guides (1)
- Application NoteAI-generated Summary: The document explains how to implement IO-Link communication using RA2E1 microcontroller and related hardware such as the EK-RA2E1 board, IA Sensor Network Connector Board, and ZSSC3240 Evaluation Board. It details the system configuration involving IO-Link master and device components, software tools including the IO-Link Device Tool V5.1, and the development environment. The content covers hardware setup, communication protocols, sample application flow, project execution, and device parameter management. It also includes instructions for modifying ZSSC settings and using USB-serial conversion for communication.Related Files:
- Application Note
Application Notes & White Papers (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
Lab Kit for ZIOL2401
The ZIOL2401 Lab Kit can be used for a detailed evaluation and preprogramming of Renesas' family of standard cable driver ICs with IO-Link functionality, including the ZIOL2401, ZIOL2411, ZIOL2201, and ZIOL2211. The kit comprises three boards: the ZIOL2401 Controller Board, the ZIOL2401... Read More
RA2E1 IO-Link Pressure Sensor Solution Demonstration Kit
This solution is a combination of the ultra-small and low-power consumption 32-bit RA2E1 MCU and the ZSSC3240 sensor signal conditioner (SCC) kit. It realizes pressure measurement and signal processing through IO-Link communication.