Skip to main content
Renesas Electronics Corporation

Features

  • Two 3A load switches with common output
  • Two integrated VGS charge pumps
  • Wide operating range: 2.8V to 6V
  • Adjustable output soft-start time (SS)
  • Low RDSON: 52mΩ (typical)
  • Adjustable priority (Accuracy < ±5%)
  • Adjustable overvoltage protection (Accuracy < ±5%)
  • Channel status indication (ST)
  • Undervoltage lockout
  • True reverse-current blocking
  • Protected by thermal shutdown and adjustable current limit

Description

The SLG59H1401C is a high-voltage GreenFET load switch designed for OR’ing or manual power multiplexer (MUX) applications. The part includes two 3A-rated load switches that are well suited for a variety of systems having multiple power sources. The device automatically detects, selects, and seamlessly transitions between available inputs. Additionally, manual switching between two power rails is allowed.

Parameters

AttributesValue
FET Pass Device TypePower MUX
VIN Channel 1 min. (V)2.8
VIN Channel 1 max. (V)6
Input Quiescent Current Channel 1, typ (µA)300
Input Quiescent Current Channel 1, max (µA)400
Input Quiescent Current when OFF Channel 1, typ (µA)15
Input Quiescent Current when OFF Channel 1, max (µA)25
Input Quiescent Current Channel 2, typ (µA)300
Input Quiescent Current Channel 2, max (µA)400
Input Quiescent Current when OFF Channel 2, typ (µA)15
Input Quiescent Current when OFF Channel 2, max (µA)25
RDSON (Typ) Channel 1 (mΩ)52
IDS Channel 1 (A)3
EnableNo
Output Voltage Slew Rate set byCapacitor
Discharge CircuitNo
Undervoltage ProtectionYes
Over Voltage ProtectionYes
Power Good (PG), FAULT indicatorNo
Reverse current blockingYes
Reverse voltage detectionYes
Over Current Protection (OCP)Adjustable
Over Current Protection Setting Range Channel 11.3 - 3.5
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
WLCSP-201.585 x 1.985 mm20

Application Block Diagrams

High-end Ki wireless power receiver system with GUI block diagram features a TFT‑based capacitive touch interface, with integrated Bluetooth LE or Wi‑Fi.
Ki Wireless Power Receiver System (Rx)
High‑efficiency Ki receiver converting wireless power with integrated NFC to enable reliable, compact, cable‑free appliance operation.
Base locator system block diagram featuring an MCU, Bluetooth 5.2 SoC, and load switch.
Universal Bluetooth Low Energy Angle of Arrival Locator for Asset Tracking
The ATLAS system enables real-time, high-precision tracking of thousands of assets with flexible power and connectivity.
Single board computer gateway block diagram featuring an MPU with Arm Cortex-A55 core combined with dual Arm Cortex-M33 and a wide set of sensor connectivity options.
Single Board Computer Gateway
SBC gateway with Arm Cortex-A55 and Arm Cortex-M33 cores offers efficient processing, flexibility, and connectivity.
Block diagram of the Matter-ready multi-sensor with Wi-Fi and Bluetooth connectivity.
Matter-Ready Sensor Module with Wi-Fi & Bluetooth
Matter-ready multi-sensor with Wi-Fi offers interoperability, battery/solar power, and supports multiple sensors.

Additional Applications

  • Power-rail switching
  • Multifunction printers
  • Large-format copiers
  • Telecommunications equipment
  • High-performance computing 5V point-of-load power distribution
  • Motor drives

Applied Filters: