Skip to main content
Renesas Electronics Corporation

Features

  • Universally compatible pin out and command set
  • Low Sleep power for bootloader tasks
  • Supports Dual IO, Quad IO and XiP operation
  • Continuous read, wrap and burst modes for XiP

Description

The AT25FF161A is a member of our Standard class code and data storage solutions and is ideally suited for systems that need fast Read performance and low Sleep power for boot/code shadowing and Execute-in-Place tasks. It’s low power consumption and wide operating voltage range are optimized for battery-powered designs.

Parameters

AttributesValue
Memory ClassStandard Flash
Memory Density16
Operating Voltage Range (V)1.65 - 3.6
Speed133 MHz
InterfaceSingle, Dual, Quad SPI
Temp. Range (°C)-40 to +85°C, -40 to +105°C
Deep Power Down (µA)0.007
Read Current (mA)8.5
Key BenefitStandard features and lowest sleep power

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
DFN2 x 30.5
DWF——
SOIC-N——
SOIC-N3.81 x 4.801.27
SOIC-W——
SOIC-W5.18 x 7.701.27
WDFN——
WLCSP——

Application Block Diagrams

Base locator system block diagram featuring an MCU, Bluetooth 5.2 SoC, and load switch.
Universal Bluetooth Low Energy Angle of Arrival Locator for Asset Tracking
The ATLAS system enables real-time, high-precision tracking of thousands of assets with flexible power and connectivity.

Applied Filters: