Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 32MHz RXv1 core (3.42 CoreMark/MHz*)
    • *Typical for RXv1 core
  • 1.8V to 3.6V operation, single power supply
  • Operating temperature: -40°C to 85°C or -40°C to 105°C
  • Built-in Flash memory: 128KB code flash, 16KB SRAM
  • Diverse package lineup from 36 to 64 pins, including ultra-small 36-pin WFLGA (4.0mm x 4.0mm)
  • Up to 50 general-purpose I/O ports
  • Various communication interfaces (SCI, IIC, RSPI, etc.)
  • 16-bit PWM timer, 16-bit compare match timer, RTC
  • 12-bit A/D converter, temperature sensor

Description

RX110 Group microcontrollers have the simplest lineup of the RX100 Series. They have a small-capacity, low pin count lineup from 8 KB/8 KB to 128 KB/16 KB ROM/RAM, and 36 to 64 pins. A 12-bit A/D converter, timer, serial interface, and more are built into a small 4 × 4 mm package. The RX110 is suitable for sensor hub and other applications where small size and processing performance are demanded.

Parameters

AttributesValue
Main CPURXv1
Program Memory (KB)8, 16, 32, 64, 96, 128
RAM (KB)8, 10, 16
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)1.8 - 3.6
I/O Ports29, 36, 52
DRAM I/FNo
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)32
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)3
SPI (ch)4
I2C (#)4
CAN (ch)0
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)8
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)6
8-Bit Timer (ch)0
Standby operable timerNo
12-Bit A/D Converter (ch)8, 10, 14
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionUnique ID

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN6 x 6 x 0.8400.5
HWQFN7 x 7 x 0.8480.5
LFQFP7 x 7 x 1.7480.5
LFQFP10 x 10 x 1.7640.5
LQFP14 x 14 x 1.7640.8
WFLGA5 x 5 x 0.76640.5

Applications

  • Consumer (battery drive)
  • Healthcare
  • Home appliances
  • Industrial
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/F3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R5F51101ADFK#10ActiveN/A2041 DecOut of StockLQFP1ku | $1Full Carton (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo720Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51101ADFK#30ActiveN/AIn StockLQFP1ku | $1Bulk (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51101ADFL#10ActiveN/A2041 DecIn StockLFQFP1ku | $0.91Full Carton (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo2000Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51101ADFL#30ActiveN/AIn StockLFQFP1ku | $0.91Bulk (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51101ADFM#10ActiveN/A2041 DecIn StockLFQFP1ku | $1Full Carton (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1280Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51101ADFM#30ActiveN/AIn StockLFQFP1ku | $1Bulk (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51101ADNE#00ActiveN/A2036 DecOut of StockHWQFN1ku | $0.91Full Carton (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo3328Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51101ADNE#20ActiveN/AIn StockHWQFN1ku | $0.91Bulk (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51101ADNF#00ActiveN/A2036 DecOut of StockHWQFN1ku | $0.85Full Carton (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo3920Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51101ADNF#20ActiveN/AOut of StockHWQFN1ku | $0.85Bulk (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51101AGFK#10ActiveN/ATBDOut of StockLQFP1ku | $1.06Full Carton (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo720Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51101AGFK#30ActiveN/ATBDIn StockLQFP1ku | $1.06Bulk (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51101AGFL#10ActiveN/ATBDOut of StockLFQFP1ku | $0.96Full Carton (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo2000Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51101AGFL#30ActiveN/ATBDIn StockLFQFP1ku | $0.96Bulk (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51101AGFM#10ActiveN/ATBDIn StockLFQFP1ku | $1.06Full Carton (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1280Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51101AGFM#30ActiveN/ATBDIn StockLFQFP1ku | $1.06Bulk (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51101AGNE#00ActiveN/A2036 DecOut of StockHWQFN1ku | $0.96Full Carton (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo3328Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51101AGNE#20ActiveN/AIn StockHWQFN1ku | $0.96Bulk (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51101AGNF#00ActiveN/A2036 DecOut of StockHWQFN1ku | $0.92Full Carton (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo3920Ta = -40 to +1058#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51101AGNF#20ActiveN/AOut of StockHWQFN1ku | $0.92Bulk (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51103ADFK#10ActiveN/A2041 DecOut of StockLQFP1ku | $1.05Full Carton (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo720Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51103ADFK#30ActiveN/AIn StockLQFP1ku | $1.05Bulk (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51103ADFL#10ActiveN/A2041 DecOut of StockLFQFP1ku | $0.96Full Carton (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo2000Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51103ADFL#30ActiveN/AIn StockLFQFP1ku | $0.96Bulk (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51103ADFM#10ActiveN/A2041 DecOut of StockLFQFP1ku | $1.05Full Carton (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1280Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51103ADFM#30ActiveN/AOut of StockLFQFP1ku | $1.05Bulk (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51103ADLF#G0ActiveN/AOut of StockWFLGA1ku | $1.05Full Carton (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo64#0.5mm5 x 5 x 0.761#1.8 - 3.652DTC01#Yes1NoNoNoNo3920Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3MALAYSIAJAPAN
R5F51103ADLF#U0ActiveN/ATBDIn StockWFLGA1ku | $1.05Bulk (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo64#0.5mm5 x 5 x 0.761#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3MALAYSIAJAPAN
R5F51103ADNE#00ActiveN/A2036 DecOut of StockHWQFN1ku | $0.96Full Carton (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo3328Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51103ADNE#20ActiveN/AIn StockHWQFN1ku | $0.96Bulk (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51103ADNF#00ActiveN/A2036 DecOut of StockHWQFN1ku | $0.92Full Carton (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo3920Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51103ADNF#20ActiveN/AIn StockHWQFN1ku | $0.92Bulk (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51103AGFK#10ActiveN/ATBDOut of StockLQFP1ku | $1.13Full Carton (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo720Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51103AGFK#30ActiveN/ATBDIn StockLQFP1ku | $1.13Bulk (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51103AGFL#10ActiveN/ATBDOut of StockLFQFP1ku | $1.03Full Carton (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo2000Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51103AGFL#30ActiveN/ATBDIn StockLFQFP1ku | $1.03Bulk (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51103AGFM#10ActiveN/ATBDOut of StockLFQFP1ku | $1.13Full Carton (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1280Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51103AGFM#30ActiveN/ATBDIn StockLFQFP1ku | $1.13Bulk (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51103AGNE#00ActiveN/A2036 DecOut of StockHWQFN1ku | $1.03Full Carton (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo3328Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51103AGNE#20ActiveN/AIn StockHWQFN1ku | $1.03Bulk (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51103AGNF#00ActiveN/A2036 DecOut of StockHWQFN1ku | $0.99Full Carton (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo3920Ta = -40 to +1058#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51103AGNF#20ActiveN/AIn StockHWQFN1ku | $0.99Bulk (Tray)RXRX100RX110RXRXv1NoNo3264KB010KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51104ADFK#10ActiveN/A2041 DecOut of StockLQFP1ku | $1.16Full Carton (Tray)RXRX100RX110RXRXv1NoNo3296KB016KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo720Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51104ADFK#30ActiveN/AIn StockLQFP1ku | $1.16Bulk (Tray)RXRX100RX110RXRXv1NoNo3296KB016KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51104ADFL#10ActiveN/A2041 DecOut of StockLFQFP1ku | $1.06Full Carton (Tray)RXRX100RX110RXRXv1NoNo3296KB016KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo2000Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51104ADFL#30ActiveN/AIn StockLFQFP1ku | $1.06Bulk (Tray)RXRX100RX110RXRXv1NoNo3296KB016KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51104ADFM#10ActiveN/A2041 DecOut of StockLFQFP1ku | $1.16Full Carton (Tray)RXRX100RX110RXRXv1NoNo3296KB016KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1280Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51104ADFM#30ActiveN/AIn StockLFQFP1ku | $1.16Bulk (Tray)RXRX100RX110RXRXv1NoNo3296KB016KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51104ADNE#00ActiveN/A2036 DecOut of StockHWQFN1ku | $1.06Full Carton (Tray)RXRX100RX110RXRXv1NoNo3296KB016KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo3328Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51104ADNE#20ActiveN/AIn StockHWQFN1ku | $1.06Bulk (Tray)RXRX100RX110RXRXv1NoNo3296KB016KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51104AGFK#10ActiveN/ATBDOut of StockLQFP1ku | $1.24Full Carton (Tray)RXRX100RX110RXRXv1NoNo3296KB016KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo720Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51104AGFK#30ActiveN/ATBDIn StockLQFP1ku | $1.24Bulk (Tray)RXRX100RX110RXRXv1NoNo3296KB016KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51104AGFL#10ActiveN/ATBDOut of StockLFQFP1ku | $1.14Full Carton (Tray)RXRX100RX110RXRXv1NoNo3296KB016KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo2000Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51104AGFL#30ActiveN/ATBDIn StockLFQFP1ku | $1.14Bulk (Tray)RXRX100RX110RXRXv1NoNo3296KB016KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51104AGFM#10ActiveN/ATBDOut of StockLFQFP1ku | $1.24Full Carton (Tray)RXRX100RX110RXRXv1NoNo3296KB016KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1280Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51104AGFM#30ActiveN/ATBDIn StockLFQFP1ku | $1.24Bulk (Tray)RXRX100RX110RXRXv1NoNo3296KB016KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51104AGNE#00ActiveN/A2036 DecOut of StockHWQFN1ku | $1.14Full Carton (Tray)RXRX100RX110RXRXv1NoNo3296KB016KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo3328Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51104AGNE#20ActiveN/AIn StockHWQFN1ku | $1.14Bulk (Tray)RXRX100RX110RXRXv1NoNo3296KB016KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51105ADFK#10ActiveAvailable2041 DecOut of StockLQFP1ku | $1.22Full Carton (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo720Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51105ADFK#30ActiveAvailableIn StockLQFP1ku | $1.22Bulk (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51105ADFL#10ActiveAvailable2041 DecIn StockLFQFP1ku | $1.13Full Carton (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo2000Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51105ADFL#30ActiveAvailableIn StockLFQFP1ku | $1.13Bulk (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51105ADFM#10ActiveAvailable2041 DecIn StockLFQFP1ku | $1.22Full Carton (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1280Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51105ADFM#30ActiveAvailableIn StockLFQFP1ku | $1.22Bulk (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51105ADLF#G0ActiveN/AOut of StockWFLGA1ku | $1.22Full Carton (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo64#0.5mm5 x 5 x 0.761#1.8 - 3.652DTC01#Yes1NoNoNoNo3920Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3MALAYSIAJAPAN
R5F51105ADLF#U0ActiveAvailableTBDIn StockWFLGA1ku | $1.22Bulk (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo64#0.5mm5 x 5 x 0.761#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3MALAYSIAJAPAN
R5F51105ADNE#00ActiveN/A2036 DecOut of StockHWQFN1ku | $1.13Full Carton (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo3328Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51105ADNE#20ActiveN/AIn StockHWQFN1ku | $1.13Bulk (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51105AGFK#10ActiveN/ATBDOut of StockLQFP1ku | $1.29Full Carton (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo720Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51105AGFK#30ActiveN/ATBDIn StockLQFP1ku | $1.29Bulk (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51105AGFL#10ActiveN/ATBDOut of StockLFQFP1ku | $1.2Full Carton (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo2000Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51105AGFL#30ActiveN/ATBDIn StockLFQFP1ku | $1.2Bulk (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51105AGFM#10ActiveN/ATBDOut of StockLFQFP1ku | $1.29Full Carton (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1280Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51105AGFM#30ActiveN/ATBDIn StockLFQFP1ku | $1.29Bulk (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F51105AGNE#00ActiveN/A2036 DecOut of StockHWQFN1ku | $1.2Full Carton (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo3328Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51105AGNE#20ActiveN/AIn StockHWQFN1ku | $1.2Bulk (Tray)RXRX100RX110RXRXv1NoNo32128KB016KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F5110HADNF#00ActiveN/A2036 DecOut of StockHWQFN1ku | $0.8Full Carton (Tray)RXRX100RX110RXRXv1NoNo328KB08KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo3920Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F5110HADNF#20ActiveN/AIn StockHWQFN1ku | $0.8Bulk (Tray)RXRX100RX110RXRXv1NoNo328KB08KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F5110HAGNF#00ActiveN/A2036 DecOut of StockHWQFN1ku | $0.85Full Carton (Tray)RXRX100RX110RXRXv1NoNo328KB08KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo3920Ta = -40 to +1058#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F5110HAGNF#20ActiveN/AIn StockHWQFN1ku | $0.85Bulk (Tray)RXRX100RX110RXRXv1NoNo328KB08KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F5110JADFK#10ActiveN/A2041 DecIn StockLQFP1ku | $0.95Full Carton (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo720Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F5110JADFK#30ActiveN/AIn StockLQFP1ku | $0.95Bulk (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F5110JADFL#10ActiveN/A2041 DecOut of StockLFQFP1ku | $0.85Full Carton (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo2000Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F5110JADFL#30ActiveN/AIn StockLFQFP1ku | $0.85Bulk (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F5110JADFM#10ActiveN/A2041 DecIn StockLFQFP1ku | $0.95Full Carton (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1280Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F5110JADFM#30ActiveN/AIn StockLFQFP1ku | $0.95Bulk (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F5110JADNE#00ActiveN/A2036 DecOut of StockHWQFN1ku | $0.85Full Carton (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo3328Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F5110JADNE#20ActiveN/AIn StockHWQFN1ku | $0.85Bulk (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F5110JADNF#00ActiveN/A2036 DecOut of StockHWQFN1ku | $0.81Full Carton (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo3920Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F5110JADNF#20ActiveN/AIn StockHWQFN1ku | $0.81Bulk (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F5110JAGFK#10ActiveN/ATBDOut of StockLQFP1ku | $1.02Full Carton (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo720Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F5110JAGFK#30ActiveN/ATBDIn StockLQFP1ku | $1.02Bulk (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo64#0.8mm14 x 14 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F5110JAGFL#10ActiveN/ATBDOut of StockLFQFP1ku | $0.92Full Carton (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo2000Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F5110JAGFL#30ActiveN/ATBDIn StockLFQFP1ku | $0.92Bulk (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo48#0.5mm7 x 7 x 1.71#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F5110JAGFM#10ActiveN/ATBDIn StockLFQFP1ku | $1.02Full Carton (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1280Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F5110JAGFM#30ActiveN/ATBDIn StockLFQFP1ku | $1.02Bulk (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo64#0.5mm10 x 10 x 1.71#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3CHINAJAPAN
R5F5110JAGNE#00ActiveN/A2036 DecOut of StockHWQFN1ku | $0.92Full Carton (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo3328Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F5110JAGNE#20ActiveN/AIn StockHWQFN1ku | $0.92Bulk (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F5110JAGNF#00ActiveN/A2036 DecOut of StockHWQFN1ku | $0.87Full Carton (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo3920Ta = -40 to +1058#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F5110JAGNF#20ActiveN/AIn StockHWQFN1ku | $0.87Bulk (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3TAIWANJAPAN
R5F51101ADLF#U0ObsoleteN/AIn StockWFLGATrayRXRX100RX110RXRXv1NoNo3232KB010KBNo64#0.5mm5 x 5 x 0.761#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F51101ADLM#G0ObsoleteN/AOut of StockWFLGAFull Carton (Tray)RXRX100RX110RXRXv1NoNo3232KB010KBNo36#0.5mm4 x 4 x 0.761#1.8 - 3.625DTC01#Yes1NoNoNoNo3920Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0070000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F51101ADLM#U0ObsoleteN/AIn StockWFLGATrayRXRX100RX110RXRXv1NoNo3232KB010KBNo36#0.5mm4 x 4 x 0.761#1.8 - 3.625DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0070000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F51101ADNE#U0ObsoleteN/AIn StockHWQFNTrayRXRX100RX110RXRXv1NoNo3232KB010KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F51101ADNF#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo3232KB010KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F51101AGNE#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo3232KB010KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F51101AGNF#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo3232KB010KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F51103ADLM#U0ObsoleteN/AIn StockWFLGATrayRXRX100RX110RXRXv1NoNo3264KB010KBNo36#0.5mm4 x 4 x 0.761#1.8 - 3.625DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0070000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F51103ADNE#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo3264KB010KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F51103ADNF#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo3264KB010KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F51103AGNE#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo3264KB010KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F51103AGNF#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo3264KB010KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F51104ADLF#U0ObsoleteN/AIn StockWFLGATrayRXRX100RX110RXRXv1NoNo3296KB016KBNo64#0.5mm5 x 5 x 0.761#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F51104ADNE#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo3296KB016KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F51104AGNE#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo3296KB016KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F51105ADNE#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo32128KB016KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F51105AGNE#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo32128KB016KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F5110HADLM#U0ObsoleteN/AIn StockWFLGATrayRXRX100RX110RXRXv1NoNo328KB08KBNo36#0.5mm4 x 4 x 0.761#1.8 - 3.625DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0070000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F5110HADNF#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo328KB08KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F5110HAGNF#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo328KB08KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F5110JADLF#U0ObsoleteN/AIn StockWFLGATrayRXRX100RX110RXRXv1NoNo3216KB08KBNo64#0.5mm5 x 5 x 0.761#1.8 - 3.652DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00140000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F5110JADLM#G0ObsoleteN/AOut of StockWFLGAFull Carton (Tray)RXRX100RX110RXRXv1NoNo3216KB08KBNo36#0.5mm4 x 4 x 0.761#1.8 - 3.625DTC01#Yes1NoNoNoNo3920Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0070000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F5110JADLM#U0ObsoleteN/AIn StockWFLGATrayRXRX100RX110RXRXv1NoNo3216KB08KBNo36#0.5mm4 x 4 x 0.761#1.8 - 3.625DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0070000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F5110JADNE#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo3216KB08KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F5110JADNF#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo3216KB08KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo1Ta = -40 to +858#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F5110JAGNE#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo3216KB08KBNo48#0.5mm7 x 7 x 0.81#1.8 - 3.636DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0Yes00100000000000No00NoNoNoNo0Unique IDSingle-wire Serial3
R5F5110JAGNF#U0ObsoleteN/AOut of StockHWQFNTrayRXRX100RX110RXRXv1NoNo3216KB08KBNo40#0.5mm6 x 6 x 0.81#1.8 - 3.629DTC01#Yes1NoNoNoNo1Ta = -40 to +1058#Yes32MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No34004#000NoNo00No806#0No0No0080000000000No00NoNoNoNo0Unique IDSingle-wire Serial3

Partner Boards & Kits

Evaluation

RX Family Microcontroller Board

This solution provides a general-purpose evaluation board featuring Renesas RX microcontrollers. It is available as a standalone evaluation board or as kit products supporting applications such as touch key interfaces and brushless motor control.
HOKUTO DENSHI