Skip to main content
Renesas Electronics Corporation

Features

  • Analog Video Encoder
    • Software selectable control allows for single-ended, differential, and pseudo differential CVBS
    • 10-bit DAC
    • Integrated PLL
    • Internal test pattern generator
    • Independent amplitude adjustment for luminance and chrominance
  • MIPI Input
    • MIPI CSI2 1.1 compliant unidirectional output format
    • YUV 422 input format, 2 lane
    • DVP / MIPI pin sharing for minimum pin count
    • Supports 720p 30fps, 720p 60fps, 1080p 30fps, and wide resolution for e-mirror application
  • Digital Inputs
    • 10/8-bit Digital Video Port parallel interface
    • 10/8-bit Pseudo BT.656 parallel interface
    • Supports 720p 30fps, 720p 60fps, 1080p 30fps, and wide resolution for e-mirror application
  • Miscellaneous
    • Low power consumption
    • Power Save and Power Down modes
    • Two-wire control interface
    • Single 27MHz crystal for all operations
    • 3.3V or 1.8V selectable I/O
    • 32 Ld SQFN (5mm x 5mm QFN with step cut leads)
    • AEC-Q100 qualified

Description

The RAA279971 is a high-definition analog video encoder that is designed for automotive applications. It accepts digital video input using a 2-lane MIPI-CSI2 or a DVP/Pseudo BT.656 parallel interface and supports multiple high-definition resolutions up to 720p/60 or 1080p/30. The RAA279971 uses a built-in 10-bit video DAC that encodes the incoming video stream into an analog composite format that is transmitted to an RAA279972 decoder as a single-ended or differential signal over up to 30 meters of either coax or STP cable.

Parameters

AttributesValue
Channels per device (#)1
Inputs (#)1
Output Format720p/60, 1080p/30 (max)
Analog OutputYes (HD Composite Analog)
Comb Filter2D
InterfaceMIPI-CSI2, BT.656, DVP, MIPI-CSI2, BT.6565, DVP
Video DACYes
Qualification LevelAutomotive

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SCQFN5.0 x 5.0 x 0.90320.5

Application Block Diagrams

Low-end camera monitoring system block diagram features an automotive MCU, video signal processor, optical sensor, and power devices.
Low-End Camera Monitoring System
A cost-effective, low-end camera monitoring system optimizes brightness with an MCU optical sensor and video processor.
Full Digital Cluster Solution with AHL Block Diagram
Cost-Effective Digital Cluster with 4-channel AHL and Surround View
Digital clusters boost safety by centralizing info and reducing costs with AHL and efficient PMICs.
Automotive Camera Solution with AHL Control Channel Block Diagram
Automotive Camera System with AHL Control Channel
Automotive AHL camera system with single-cable video transmission and control, plus I2C blower control.
Video output expansion for surround view and AR HUD block diagram features multiple cameras with AHL transmitters and receivers, a SoC, PMICs, clock generator, VSP, and CMIC, processing video for a surround-view main display and AR-HUD sub-display powered from a 12V battery.
Video Output Expansion for Surround View & AR HUD
Integrated video output and AI for surround view and AR HUD with reduced cost and complexity.
Parking assistance system with AHL camera block diagram features a 1.3MP sensor with ISP, AHL transmitter and receiver, MCU, SoC, PMICs, clock generator, display processor, LED backlight driver, surround-view display, and 12V battery power input.
Parking Assistance System with AHL Camera
Automotive parking camera system with HD analog link cuts cabling cost and maintains zero latency.

Additional Applications

  • Automotive backup camera displays

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)InterfacePb (Lead) FreePb Free CategoryAssembly LocationWafer Fab Location
RAA279971E3HNP#AA0ActiveAvailableIn StockRoHS:EN
SCQFN1ku | $2.232#Tray2MIPI-CSI2, BT.656, DVPYesPb-Free 100% Matte Tin Plate w/Anneal-e3THAILANDTAIWAN
RAA279971E3HNP#HA0ActiveAvailableOut of StockRoHS:EN
SCQFN1ku | $2.2632#Reel3MIPI-CSI2, BT.6565, DVPYesPb-Free 100% Matte Tin Plate w/Anneal-e3THAILANDTAIWAN
RAA279971D3HNP#AA0ObsoleteN/AOut of StockRoHS:EN
SCQFN32#Tray3MIPI-CSI2, BT.656, DVPYesPb-Free 100% Matte Tin Plate w/Anneal-e3
RAA279971D3HNP#HA0Last Time BuyN/AOut of StockRoHS:EN
SCQFN32#Reel3MIPI-CSI2, BT.6565, DVPYesPb-Free 100% Matte Tin Plate w/Anneal-e3

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

  1. RAA279974

    We would like to use this chip to decode ADHD video.  According to the datasheet The RAA279974 also supports a single traditional NTSC standard definition input. Can it also sometimes handle standard definition (SD) PAL signals?

    Jun 10, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?