Skip to main content
Renesas Electronics Corporation
Automotive High Definition Link Encoder

Package Information

CAD Model:View CAD Model
Pkg. Type:SCQFN
Pkg. Code:LGA
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA279971D3HNP#AA0)Download

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
InterfaceMIPI-CSI2, BT.656, DVP
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Analog OutputYes (HD Composite Analog)
Channels per device (#)1
Comb FilterN/A
Inputs (#)1
Length (mm)5
MOQ490
Output Format720p/60, 1080p/30 (max)
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.90
Pkg. TypeSCQFN
Price (USD)$2.69973
Qualification LevelAutomotive
Temp. Range (°C)-40 to +105°C
Thickness (mm)0.9
Video DACYes
Width (mm)5

Description

The RAA279971 is a high-definition analog video encoder that is designed for automotive applications. It accepts digital video input using a 2-lane MIPI-CSI2 or a DVP/Pseudo BT.656 parallel interface and supports multiple high-definition resolutions up to 720p/60 or 1080p/30. The RAA279971 uses a built-in 10-bit video DAC that encodes the incoming video stream into an analog composite format that is transmitted to an RAA279972 decoder as a single-ended or differential signal over up to 30 meters of either coax or STP cable.