Overview
The AIC-V2 Reference Design simplifies the development of advanced automotive displays by integrating Bluetooth® Low Energy (LE) connectivity, Wi-Fi mirroring of mobile screens, and brightness control for TFT and camera image displays. Powered by the RH850/D1M1A high-performance MCU with a G3M core running at 240MHz, it supports 2D and 2.5D graphics with 4MB flash, 512KB RAM, and 32x1.2MB Video RAM, making it ideal for instrument clusters. The reference design also includes an automotive high-definition link (AHL) decoder that ensures seamless rear camera integration, while an expansion connector enables wireless connectivity for cloud data exchange, solving modern automotive challenges efficiently.
Features
- Cost-effective, compact, and simple real-world vehicle instrument cluster implemented on an RH850/D1M1-A microcontroller to achieve graphics and connectivity.
- Sample application software to jumpstart application development. Sample firmware is Bare Metal C code and does not require any Linux/Android OS know-how to start development.
- Ready connectivity options available on the reference board:
- Wi-Fi
- Bluetooth LE
- Ethernet
- GPS
- GSM-4G
- Independent dual-port CAN enables connection with other electronic control units (ECUs) on the vehicle bus and provides a separate interface for a diagnostic port.
- Eliminates expensive SerDes camera interface, replacing it with an Automotive HD Link that interfaces to a low-cost analog camera via a single twisted pair [UTP/STP] connection without compromising video quality.
- Support for cell phone-like UI using popular tools such as Qt, Candera, etc., is available.
Products in the Design




Getting Started
Test this Board Remotely with Lab on the Cloud
Application Block Diagrams
| Wireless Telematic Unit for Vehicle Connectivity Advanced telematics system enables seamless connectivity, NFC integration, OTA upgrades, and energy efficiency. | |
| Low-Cost TFT Instrument Cluster with Telematics Instrument cluster design with telematics, Bluetooth LE, Wi-Fi mirroring, and HD camera support. |
Support
Support Communities
- RH850 / D1M1V2
Hello Support I have a Project Configured for R7F701442. In my main (), I initialize Clock followed by UART initialization. When I launch my debugger and give a resume [not do single step], the code works fine and I am able to see the output in UART Terminal in PC at ...
Mar 3, 2026 - Board for RH850/D1M1A ?
Dear Renesas support, I need to find the pn of the MCU board for to develop with RH850/D1M1A, our customer has already the main devboard called: Y-RH850-D1X-MB-T1-V1 Is it this pn ? Y-RH850-D1M1A-PB-DEV-OM-V1 ??? is there any new updated ...
May 31, 2023