Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single-output buck-boost converter
  • 130nA input quiescent current
  • 96% peak efficiency (VIN = 3.6V; VOUT = 3.3V)
  • Output current: up to 400mA (VIN > 2.5V, VOUT = 3.3V)
  • Input voltage range: 1.8V to 5.5V, supports single-cell Li-ion, 2x or 3x 1.5V AA/AAA batteries
  • Output voltage range: 1.8V to 5.0V
  • Output voltage control using a pin reader
  • Selectable input current limit
  • Dynamic Voltage Scaling (DVS) with settable slew rate control
  • Selectable forced bypass power-saving mode
  • PWM/PFM and buck/boost with seamless transition
  • Ultrasonic mode for audible noise suppression
  • 10-lead DFN package
  • Pb-free (RoHS compliant)

Description

The RAA236105 is a highly efficient, integrated synchronous buck-boost regulator. It features an ultra-low input quiescent current of 130nA in normal regulation mode and less than 22nA when disabled. It can be programmed to the Forced Bypass mode, where the current consumption is 105nA, ideal for power saving when voltage regulation isn't needed. This mode can be accessed via a pin for quick entry and exit. The device supports input voltages from 1.8V to 5.5V and is designed for stand-alone applications, offering various default output voltage options at Power-On Reset (POR).

The device delivers up to 400mA of output current (when VIN > 2.5V) and features pin-controlled Dynamic Voltage Scaling (DVS) with programmable slew rate options. It uses one pin reader with an external resistor to select output voltages and another to select the input current limit. It requires only a single 0603-size inductor and two external capacitors for full load support, with two additional external resistors needed for pin reader options. The RAA236105 is available in a 2.5mm × 2.5mm 10-lead DFN package with a 0.5mm pitch and is specified for operation within a -40°C to +85°C ambient temperature range.

Parameters

AttributesValue
Outputs (#)1
Topology [Rail 1]Buck-Boost
Input Voltage (Min) [Rail 1] (V)1.8
Input Voltage (Max) [Rail 1] (V)5.5 - 5.5
Output Voltage (Max) [Rail 1] (V)5
Output Current (Max) [Rail 1] (A)0.4
Switching Frequency Range (Typical) (kHz)2000 - 2000
Peak Efficiency (%)96
IQ [Rail 1] (µA)0.1
SYNCH CapabilityNo
PORNo
Control TypeHystertic PWM control
Input Voltage (Min) (V)1.8
Input Voltage (Max) (V)5.5
Output Voltage (Min) (V)1.8
Output Voltage (Max) (V)5
Quiescent Current100 nA
Switching Frequency (KHz)2000 - 2000
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN2.5 x 2.5 x 0.85100.5

Application Block Diagrams

Essential thermostat with core functionality block diagram features an MCU, wireless connectivity, NFC reader, and relay control.
Mid-Range Thermostat
Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency.
Low-cost thermostat block diagram features a low‑power MCU with an integrated segment LCD interface and supports temperature, humidity, and indoor air quality sensing, along with direct relay control.
Low-Cost Thermostat
Cost‑optimized thermostat design delivering intuitive operation with flexible support for common UI elements, sensors, and HVAC control.
The health monitoring patch interactive block diagram features NFC charging, Bluetooth connectivity, and adaptable locationing for seamless care in diverse settings.
Health Monitoring Medical Patch
Compact medical patch with continuous health monitoring and location tracking for patient safety.

Additional Applications

  • Smart watches and wristband devices
  • Wireless earphones
  • Internet of Things (IoT) devices
  • Water, gas, and oil meters
  • Energy harvesting

Applied Filters: