Skip to main content
Renesas Electronics Corporation

Overview

The RTKA236105DE0010BU evaluation board is designed to evaluate the functionality and performance of the RAA236105 regulator in a DFN package. The RAA236105 is a highly efficient, integrated synchronous buck-boost regulator with an ultra-low input quiescent current of 130nA, dropping to 22nA when disabled. This evaluation board provides access to the regulator switching node, inductor current, input current, input/output voltages, and other control lines.

Features

  • Small and compact design
  • Connectors, test points, and jumpers for easy probing

Products in the Design

Sample & Buy

RAA236105 Evaluation Board

RTKA236105DE0010BU

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180