Features
- Wide input voltage range: 5.8V to 45V
- Adjustable output voltage
- Up to 1A output current
- Internal compensation
- Internal soft-start
- 600mΩ internal MOSFET
- 630kHz switching frequency
- Pulse skipping mode under light load condition
- Cycle-by-cycle current limit
- Input voltage UVLO and output voltage undervoltage protection
- Thermal shutdown
- Available in the TSOT23-6 package
Description
The RAA211412 is a DC/DC step-down (Buck) regulator that supports a wide operating input voltage range (from 5.8V to 45V) and adjustable output voltage. It can deliver up to a continuous 1A output current with premium load regulation and line regulation performance. The RAA211412 employs the PWM peak-current mode control architecture at a 630kHz switching frequency and provides fast transient response performance. In addition, with an internal soft-start and loop compensation circuit, it can be easily used with the minimum BOM. The RAA211412 also offers protection features such as cycle-by-cycle current limit, input voltage UVLO, output voltage undervoltage protection, and thermal shutdown. The RAA211412 is available in the TSOT23-6 package.
Parameters
| Attributes | Value |
|---|---|
| Topology [Rail 1] | Buck |
| Outputs (#) | 1 |
| Input Voltage (Min) [Rail 1] (V) | 5.8 |
| Input Voltage (Max) [Rail 1] | 45 |
| Output Voltage (Min) [Rail 1] (V) | 0.8 |
| Output Voltage (Max) [Rail 1] (V) | 42 |
| Output Current (Max) [Rail 1] (A) | 1 |
| Switching Frequency Range (Typical) (kHz) | 630 - 630 |
| Control Type | Current Mode |
| Peak Efficiency (%) | 90 |
| IQ [Rail 1] (µA) | 300 |
| SYNCH Capability | No |
| Qualification Level | Standard |
| Temp. Range (°C) | -40 to +125°C |
| Simulation Model Available | iSim |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TSOT | 2.9 x 1.6 x 0.87 | 6 | 1 |
Application Block Diagrams
| Mode 3 AC EV Charger Wallbox Scalable Mode 3 AC EV charging platform for residential and public charging applications. | |
| Visual Mapping System with LiDAR-Based SLAM LiDAR-based SLAM visual mapping enabling robust perception and navigation for autonomous robots. | |
| Wireless Smart Blind Controller Matter-ready smart blinds with GaN power and flexible Wi-Fi or Bluetooth LE for seamless integration. | |
| 3KW Off-Board Electric Vehicle Charger 3KW AC/DC converter can charge light electric vehicles or power high wattage loads. | |
| Magnetic Flow Meter Magnetic flow meters ensure precise flow measurement using electromagnetic induction, ideal for various industries. | |
| USB IO-Link Master Portable USB IO-Link Master enables easy testing and configuration of IO-Link devices without a gateway. | |
| Wireless Multi-Channel Isolated Data Logger The wireless multi-channel isolated data logger offers multi-channel measurement for industrial networks and Wi-Fi. | |
| High-Efficiency Online Uninterruptible Power Supply (UPS) with Real-Time Monitoring Online UPS ensures uninterrupted power with real-time monitoring, advanced power management, and efficiency. | |
| Smart All-in-One Pressure Cooking Pot Smart pressure cooker offers step-by-step guidance, Wi-Fi updates, precise cooking, and energy efficiency. | |
| Infusion Pump The infusion pump ensures controlled drug delivery with high stability, accuracy, and long-lasting battery life. | |
| RTOS Robot Controller with High-Speed Image Processing RTOS robot controller enhances AI with high-speed image processing for advanced robotic applications. |
Applied Filters: