Skip to main content
Renesas Electronics Corporation
40V 1A Step-down Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOT
Pkg. Code:PFC
Lead Count (#):6
Pkg. Dimensions (mm):2.9 x 1.6 x 0.87
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA211412GP3#JA0)Download

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyMALAYSIA, TAIWAN
Country of Wafer FabricationJAPAN
Control TypeCurrent Mode
IQ [Rail 1] (µA)300
Input Voltage (Max) [Rail 1] (V)45 - 45
Input Voltage (Min) [Rail 1] (V)5.8
Length (mm)2.9
Longevity2033 Dec
MOQ6000
Output Current (Max) [Rail 1] (A)1
Output Voltage (Max) [Rail 1] (V)42
Output Voltage (Min) [Rail 1] (V)0.8
Outputs (#)1
Parametric CategoryBuck Regulators (Integrated FETs)
Peak Efficiency (%)90
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.87
Pkg. TypeTSOT
Price (USD)$0.76618
Qualification LevelStandard
SYNCH CapabilityNo
Simulation Model AvailableiSim
Switching Frequency Range (Typical) (kHz)630 - 630
Thickness (mm)0.87
Topology [Rail 1]Buck
Width (mm)1.6

Description

The RAA211412 is a DC/DC step-down (Buck) regulator that supports a wide operating input voltage range (from 5.8V to 45V) and adjustable output voltage. It can deliver up to a continuous 1A output current with premium load regulation and line regulation performance. The RAA211412 employs the PWM peak-current mode control architecture at a 630kHz switching frequency and provides fast transient response performance. In addition, with an internal soft-start and loop compensation circuit, it can be easily used with the minimum BOM. The RAA211412 also offers protection features such as cycle-by-cycle current limit, input voltage UVLO, output voltage undervoltage protection, and thermal shutdown. The RAA211412 is available in the TSOT23-6 package.