Features
- 4.5V to 30V input supply range
- Up to 2A output current
- Integrated high-side (125mΩ) and low-side (75mΩ) MOSFETs
- 400μA quiescent current
- Minimum on-time of 70ns & Minimum off-time of 225ns
- 0.765V reference voltage with 2% accuracy
- PFM mode under light load condition
- Current mode Constant On-Time (COT) control with internal compensation
- Internal 0.8ms soft start time
- Protection: Low-Side Overcurrent (LSOC) limit, input Undervoltage Lockout (UVLO), Over-Temperature Protection (OTP), Output Undervoltage Protection (OUVP) with Hiccup Mode
- Accurate EN threshold
- 6 LD TSOT23 package
Description
The RAA211320 is an integrated 30V, 2A synchronous buck regulator with current mode constant on-time (COT) control. The RAA211320 features comprehensive protection including input undervoltage lockout (UVLO), overcurrent protection (OCP), output undervoltage protection (OUVP), and over-temperature protection (OTP).
Parameters
| Attributes | Value |
|---|---|
| Topology [Rail 1] | Buck |
| Outputs (#) | 1 |
| Input Voltage (Min) [Rail 1] (V) | 4.5 |
| Input Voltage (Max) [Rail 1] (V) | 30 - 30 |
| Output Voltage (Min) [Rail 1] (V) | 0.765 |
| Output Voltage (Max) [Rail 1] (V) | 16 |
| Output Current (Max) [Rail 1] (A) | 2 |
| Switching Frequency Range (Typical) (kHz) | 475 - 475 |
| Control Type | COT |
| Peak Efficiency (%) | 96 |
| IQ [Rail 1] (µA) | 400 |
| SYNCH Capability | No |
| Qualification Level | Standard |
| Temp. Range (°C) | -55 to +125°C |
| Simulation Model Available | iSim |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TSOT | 2.9 x 1.6 x 0.87 | 6 | 1 |
Application Block Diagrams
| Ki Wireless Power Transceiver System (Tx) High‑efficiency Ki wireless power transceiver combining inductive power transfer and NFC for reliable, compact, cable‑free appliance charging. | |
| Ki Wireless Power Receiver System (Rx) High‑efficiency Ki receiver converting wireless power with integrated NFC to enable reliable, compact, cable‑free appliance operation. | |
| Level 2 EV Charger Modular EVSE system with advanced connectivity for efficient EV charging and management. | |
| High-End Feature-Rich HMI Platform Flexible HMI platform with rich feature support for display resolutions, audio, speakers, and more. | |
| 48V/3kW Motor Control for 2/3 Wheelers The 48V/3kW motor control system features a scalable inverter design, phase overcurrent fault detection, and ASIL-B safety. | |
| MIDI Linked Illumination Controller The MCU-driven system interprets MIDI to control LEDs, creating music-synced lighting. | |
| Highly Secure Drug Delivery System with NFC Authentication and Rich Connectivity Secure drug delivery system with precision dosing and safety features for proper medication and delivery. | |
| Smart Compost Maker Smart compost maker design featuring Wi-Fi, motor drive, and touch control for fast and efficient prototyping. |
Additional Applications
- General purpose
- Industrial power supplies
- Embedded systems and I/O supplies
Applied Filters: