Skip to main content
Renesas Electronics Corporation

Overview

The RTKA211320DE0030BU board evaluates the RAA211320, a DC/DC synchronous step-down regulator with current mode Constant On Time (COT) control. The RAA211320 supports a wide input voltage range (from 4.5V to 30V) and adjustable output voltage. It delivers up to continuous 2A output current.

Features

  • Simple and flexible design
  • Input voltage range: 4.5V to 30V
  • Output voltage: 3.3V
  • Up to 2A output current capability
  • Operating temperature range: -40°C to +125°C

Products in the Design

Sample & Buy

RTKA211320DE0030BU Evaluation Board

RTKA211320DE0030BU