Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Qualification Level
Nch/Pch
Channels (#)
Standard Pkg. Type
Gate Level
VDSS (Max) (V)
ID (A)
RDS (ON) (Max) @10V (mohm)
RDS (ON) (Max) @4.5V (mohm)
Pch (W)
Ciss (Typical) (pF)
Qg typ (nC)
Series Name
100V, 230A, 1.9mΩ, REXFET-1 N-Channel Power MOSFET in TOLT
Active
1ku | $1.48
Samples Available
Industrial
Nch
1
TOLT
Standard
100
230
1.9
—
405
11000
140
REXFET-1
100V, 230A, 1.9mΩ, REXFET-1 N-Channel Power MOSFET in TOLL
Active
1ku | $1.35
Samples Available
Industrial
Nch
1
TOLL
Standard
100
230
1.9
—
405
11000
140
REXFET-1
80V, 30A, 17.2mΩ, REXFET-1 N-Channel Power MOSFET in μSO8-FL (3×3)
Active
1ku | $0.28
Samples Available
Industrial
Nch
1
μSO8-FL 3x3 BSC
Standard
80
30
17.2
—
37
990
17
REXFET-1
80V, 140A, 3.1mΩ, REXFET-1 N-Channel Power MOSFET in SO8-FL (5×6)
Active
1ku | $0.66
Samples Available
Industrial
Nch
1
SO8-FL 5x6 BSC
Standard
80
140
3.1
—
140
5400
76
REXFET-1
100V, 340A, 1.5mΩ, REXFET-1 N-Channel Power MOSFET in TOLT
Active
1ku | $1.68
Samples Available
Industrial
Nch
1
TOLT
Standard
100
340
1.5
—
468
13000
170
REXFET-1
80V, 340A, 1.3mΩ, REXFET-1 N-Channel Power MOSFET in TOLL
Active
1ku | $1.56
Samples Available
Industrial
Nch
1
TOLL
Standard
80
340
1.3
—
468
14000
185
REXFET-1
80V, 340A, 1.3mΩ, REXFET-1 N-Channel Power MOSFET in TOLT
Active
1ku | $1.68
Samples Available
Industrial
Nch
1
TOLT
Standard
80
340
1.3
—
468
14000
185
REXFET-1
100V, 350A, 1.2mΩ, REXFET-1 N-Channel Power MOSFET in TOLT
Active
1ku | $2.05
Samples Available
Industrial
Nch
1
TOLT
Standard
100
350
1.2
—
535
17000
230
REXFET-1
100V, 230A, 1.9mΩ N‑Channel Automotive REXFET‑1 Power MOSFET in TOLL Package
Active
1ku | $1.38
Samples Available
Automotive
Nch
1
TOLL
Standard
100
230
1.9
—
405
11000
140
REXFET-1
100V, 230A, 1.9mΩ, REXFET-1 N-Channel Power MOSFET in TOLT for Automotive
Active
1ku | $1.51
Samples Available
Automotive
Nch
1
TOLT
Standard
100
230
1.9
—
405
11000
140
REXFET-1
100V, 340A, 1.5mΩ, REXFET-1 N-Channel Power MOSFET in TOLT for Automotive
Active
1ku | $1.71
Samples Available
Automotive
Nch
1
TOLT
Standard
100
340
1.5
—
468
13000
170
REXFET-1
100V, 350A, 1.2mΩ, REXFET-1 N-Channel Power MOSFET in TOLT for Automotive
Active
1ku | $2.10
Samples Available
Automotive
Nch
1
TOLT
Standard
100
350
1.2
—
535
17000
230
REXFET-1
80V, 360A, 1.06mΩ, REXFET-1 N-Channel Power MOSFET in TOLT for Automotive
Active
1ku | $2.10
Samples Available
Automotive
Nch
1
TOLT
Standard
80
360
1.06
—
535
18000
250
REXFET-1
80V, 340A, 1.3mΩ, REXFET-1 N-Channel Power MOSFET in TOLT for Automotive
Active
1ku | $1.71
Samples Available
Automotive
Nch
1
TOLT
Standard
80
340
1.3
—
468
14000
185
REXFET-1
80V, 340A, 1.3mΩ N‑Channel Automotive REXFET‑1 Power MOSFET in TOLL Package
Active
1ku | $1.59
Samples Available
Automotive
Nch
1
TOLL
Standard
80
340
1.3
—
468
14000
185
REXFET-1
80V, 30A, 17.2mΩ, REXFET-1 N-Channel Power MOSFET in μSO8-FL for Automotive
Active
1ku | $0.29
Samples Available
Automotive
Nch
1
μSO8-FL 3x3 BSC
Standard
80
30
17.2
—
37
1000
20
REXFET-1
80V, 50A, 9.3mΩ, REXFET-1 N-Channel Power MOSFET in μSO8-FL for Automotive
Active
1ku | $0.36
Samples Available
Automotive
Nch
1
μSO8-FL 3x3 BSC
Standard
80
50
9.3
—
57
1800
31
REXFET-1
80V, 90A, 5.6mΩ, REXFET-1 N-Channel Power MOSFET in SO8-FL for Automotive
Active
1ku | $0.47
Samples Available
Automotive
Nch
1
SO8-FL 5x6 BSC
Standard
80
90
5.6
—
100
3100
47
REXFET-1
80V, 140A, 3.1mΩ, REXFET-1 N-Channel Power MOSFET in SO8-FL for Automotive
Active
1ku | $0.67
Samples Available
Automotive
Nch
1
SO8-FL 5x6 BSC
Standard
80
140
3.1
—
140
5600
88
REXFET-1
80V, 175A, 2.4mΩ, REXFET-1 N-Channel Power MOSFET in SO8-FL for Automotive
Active
1ku | $0.79
Samples Available
Automotive
Nch
1
SO8-FL 5x6 BSC
Standard
80
175
2.4
—
165
6600
99
REXFET-1
80V, 90A, 5.6mΩ, REXFET-1 N-Channel Power MOSFET in SO8-FL (5×6)
Active
1ku | $0.46
Samples Available
Industrial
Nch
1
SO8-FL 5x6 BSC
Standard
80
90
5.6
—
100
2900
44
REXFET-1
80V, 50A, 9.3mΩ, REXFET-1 N-Channel Power MOSFET in μSO8-FL (3×3)
Active
1ku | $0.35
Samples Available
Industrial
Nch
1
μSO8-FL 3x3 BSC
Standard
80
50
9.3
—
57
1800
28
REXFET-1
80V, 360A, 1.06mΩ, REXFET-1 N-Channel Power MOSFET in TOLT
Active
1ku | $2.05
Samples Available
Industrial
Nch
1
TOLT
Standard
80
360
1.06
—
535
18000
250
REXFET-1
80V, 175A, 2.4mΩ, REXFET-1 N-Channel Power MOSFET in SO8-FL (5x6)
Active
1ku | $0.78
Samples Available
Industrial
Nch
1
SO8-FL 5x6 BSC
Standard
80
175
2.4
—
165
6900
95
REXFET-1
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Qualification Level
Enabled
Qualification Level
Nch/Pch
Enabled
Nch/Pch
Channels (#)
Enabled
Channels (#)
Standard Pkg. Type
Enabled
Standard Pkg. Type
Gate Level
Enabled
Gate Level
VDSS (Max) (V)
Enabled
VDSS (Max) (V)
ID (A)
Enabled
ID (A)
RDS (ON) (Max) @10V (mohm)
Enabled
RDS (ON) (Max) @10V (mohm)
RDS (ON) (Max) @4.5V (mohm)
Enabled
RDS (ON) (Max) @4.5V (mohm)
RDS (ON) (Typical) @ 10V / 8V (mohm)
Enabled
RDS (ON) (Typical) @ 10V / 8V (mohm)
Pch (W)
Enabled
Pch (W)
Ciss (Typical) (pF)
Enabled
Ciss (Typical) (pF)
Qg typ (nC)
Enabled
Qg typ (nC)
Simulation Model Available
Enabled
Simulation Model Available
Series Name
Enabled
Series Name
to of
Page of
Compare Selected
Compare up to 5 products