Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VDSS = 80V
  • Standard-level gate drive voltage: VGS(th) = 2.0V to 4.0V
  • Super low on-state resistance: RDS(on) = 9.3mΩ max
  • ID = 50A
  • Low input capacitance
  • Low thermal resistance
  • AEC-Q101 qualified
  • Production Part Approval Process (PPAP) capable
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBA50N08EANS-5UA09 N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a 3x3 μSO8-FL package. The μSO8-FL package features ultra-compact, leadless designs with Wettable Flanks to support enhanced thermal performance, reliability, and ease of assembly.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeμSO8-FL 3x3 BSC
Gate LevelStandard
VDSS (Max) (V)80
ID (A)50
RDS (ON) (Max) @10V (mohm)9.3
Pch (W)57
Ciss (Typical) (pF)1800
Qg typ (nC)31
Series NameREXFET-1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
uSO8-FL3.3 x 3.5 x 0.858

Applications

  • DC/DC onboard charging
  • Zone ECUs
  • Motor control
  • Battery management system
  • Fan
  • Pump
  • Camera/sensor power supply
  • Wireless charging modules
  • Thermal module driver
  • Switch
  • LED lighting
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
RBA50N08EANS-5UA09#HB0ActiveAvailableOut of StockRoHS:EN
RoHS:JA
uSO8-FL1ku | $0.3628#Embossed Tape1Yes