Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VDSS = 100V
  • Standard-level gate drive voltage: VGS(th) = 2.0V to 4.0V
  • Super low on-state resistance: RDS(on) = 1.9mΩ max.
  • ID(DC) = 230A
  • Low input capacitance
  • Low thermal resistance
  • 100% avalanche tested
  • AEC-Q101 qualified
  • Production Part Approval Process (PPAP) capable
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBA019N10R1SBQ4 n‑channel power MOSFET features REXFET-1 split-gate technology and is available in a TOLL package. The TOLL package features compact, leadless designs with wettable flanks to support enhanced thermal performance, reliability, and ease of assembly.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and high switching performance, making it ideal for high-power and high-frequency applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTOLL
Gate LevelStandard
VDSS (Max) (V)100
ID (A)230
RDS (ON) (Max) @10V (mohm)1.9
Pch (W)405
Ciss (Typical) (pF)11000
Qg typ (nC)140
Series NameREXFET-1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TOLL15 x 9.9 x 2.38

Applications

  • 48V battery system and motor drive
  • Small traction (2-wheel, 3-wheel vehicle)
  • Onboard charger (OBC)
  • Charging station
  • Low voltage DC/DC
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
RBA019N10R1SBQ4#GB0ActiveAvailableIn StockRoHS:EN
RoHS:JA
TOLL1ku | $1.3828#Embossed Tape1Yes