Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VDSS = 80V
  • Standard-level gate drive voltage: VGS(th) = 2.0V to 4.0V
  • Super low on-state resistance: RDS(on) = 1.3mΩ max.
  • ID(DC) = 340A
  • Low input capacitance
  • Low thermal resistance
  • 100% avalanche tested
  • AEC-Q101 qualified
  • Production Part Approval Process (PPAP) capable
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBA013N08R1SBQ4 n‑channel power MOSFET features REXFET-1 split-gate technology and is available in a TOLL package. The TOLL package features compact, leadless designs with wettable flanks to support enhanced thermal performance, reliability, and ease of assembly.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and high switching performance, making it ideal for high-power and high-frequency applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTOLL
Gate LevelStandard
VDSS (Max) (V)80
ID (A)340
RDS (ON) (Max) @10V (mohm)1.3
Pch (W)468
Ciss (Typical) (pF)14000
Qg typ (nC)185
Series NameREXFET-1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TOLL9.90 x 11.68 x 2.308

Applications

  • 48V battery system and motor drive
  • Small traction (2-wheel, 3-wheel vehicle)
  • Onboard charger (OBC)
  • Charging station
  • Low voltage DC/DC
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
RBA013N08R1SBQ4#GB0ActiveAvailableOut of StockRoHS:EN
RoHS:JA
TOLL1ku | $1.598#Embossed Tape1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?