Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Dual output, 6A peak currents, can be paralleled
  • Dual AND-ed input logic, (input and enable)
  • Typical ON-resistance <1Ω
  • Specified Miller plateau drive currents
  • Very low thermal impedance (θJC = 3°C/W)
  • Hysteretic Input logic levels for 3.3V CMOS, 5V CMOS, TTL, and Logic levels proportional to VDD
  • Precision threshold inputs for time delays with external RC components
  • 20ns rise and fall time driving a 10nF load.

Description

The ISL89163, ISL89164, and ISL89165 are high-speed, 6A, dual channel MOSFET drivers with enable inputs. Precision thresholds on all logic inputs allow the use of external RC circuits to generate accurate and stable time delays on both the main channel inputs, INA and INB, and the enable inputs, ENA and ENB. The precision delays capable of these precise logic thresholds makes these parts very useful for dead-time control and synchronous rectifiers. Note that the enable and input logic inputs can be interchanged for alternate logic implementations. Three input logic thresholds are available: 3. 3V (CMOS), 5. 0V (CMOS or TTL compatible), and CMOS thresholds that are proportional to VDD. At high switching frequencies, these MOSFET drivers use very little internal bias currents. Separate, non-overlapping drive circuits are used to drive each CMOS output FET to prevent shoot-through currents in the output stage. The start-up sequence is designed to prevent unexpected glitches when VDD is being turned on or turned off. When VDD ~1V, an internal 10kΩ resistor between the output and ground helps to keep the output voltage low. When ~1V VDD UV, both outputs are driven low with very low resistance and the logic inputs are ignored. This insures that the driven FETs are off. When VDD > UVLO, and after a short delay, the outputs now respond to the logic inputs.

Parameters

AttributesValue
Drivers (#)2
Input Voltage (Max) (V)16
Peak Output Current IPK (A)6
Rise Time (μs)20
Fall Time0.02
Turn On Delay (ns)25
Turn Off Delay (ns)25
IS (mA)5
Input Supply Range (V)4.5 - 16
Output Signal Range0 to +16
Input Signal Range0 to 16

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TDFN3.0 x 3.0 x 0.7580.5

Application Block Diagrams

High-Performance & Low-Cost Digital Power Supply Block Diagram
High Efficiency Digital Power Supply
Innovative CrM PFC + LLC power supply delivers high efficiency and precise power management.
Power Supply for 5G Systems Block Diagram
Power Supply for 5G Infrastructure
5G power supply offers high efficiency, low noise, and robust performance for diverse 5G applications.
Grid-connected solar micro inverter block diagram features a 240MHz MCU with high-resolution PWM, MOSFETs, drivers, and optical coupled isolation amplifier.
Grid-connected Solar Micro Inverter
Solar micro inverter system with grid-connected units featuring high-performance MCU, MOSFETs, drivers.
Portable EV Charger Block Diagram
Portable EV Charger
Portable DC charger for EVs powered by 48V battery stacks, featuring Bluetooth connectivity.
High-wattage AC/DC power adapter block diagram features an interleaving PFC control, ZVS controller, MOSFETs and passive components to adjust voltage, current, and wattage.
High-Wattage AC/DC Power Adapter
This AC/DC power adapter charger features PFC for stability, ZVS controller, and easy configuration.
PC Water Cooling System with Wireless Control Block Diagram
PC Water Cooling System with Wireless Control
Advanced PC water cooler with wireless control, efficient heat dissipation, and flexible configurations.
Smart Solar Irrigation Pump Controller Block Diagram
Smart Solar Irrigation Pump Controller
The solar irrigation system boosts energy efficiency, reduces grid reliance, and enables smart precision control.

Additional Applications

  • Synchronous Rectifier (SR) Driver
  • Switch mode power supplies
  • Motor Drives, Class D amplifiers, UPS, Inverters
  • Pulse Transformer driver
  • Clock/Line driver

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL89163FRTAZActiveAvailableIn StockRoHS:EN
TDFN1ku | $1.868#Tube10.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIATAIWAN
ISL89163FRTAZ-TActiveAvailableOut of StockRoHS:EN
TDFN1ku | $1.868#Reel10.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIATAIWAN
ISL89163FBEAZObsoleteN/AIn StockRoHS:EN
SOICN-EP8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL89163FBEAZ-TLast Time BuyN/AIn StockRoHS:EN
SOICN-EP1ku | $1.868#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIATAIWAN
ISL89163FBEBZObsoleteN/AIn StockRoHS:EN
SOICN-EP8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL89163FBEBZ-TObsoleteN/AOut of StockRoHS:EN
SOICN-EP8#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL89163FRTBZObsoleteN/AIn StockRoHS:EN
TDFN8#Tube30.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL89163FRTBZ-TObsoleteN/AIn StockRoHS:EN
TDFN8#Reel30.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C

Complete Your Design

Explore complementary products to elevate your design

Support Communities

  1. Power Buck Boost Converter 50A (ISL81601)

    Hello!Can I use ISL81601 together with UCC27524A gate drivers for applications with currents from 50A?UCC27524A Dual 5-A Gate Driver.pdf

    Nov 1, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?