Skip to main content
Renesas Electronics Corporation

Features

  • VIN range 2.7V to 5.5V
  • Up to 3A of output current
  • Switching frequency of 1MHz or 2MHz
  • 35μA quiescent current (ISL80031 and ISL80031A)
  • Overcurrent and short-circuit protection
  • Over-temperature/thermal protection
  • Negative current protection
  • Power-good and enable
  • 100% duty cycle
  • Internal soft-start and soft-stop
  • VIN undervoltage lockout and VOUT overvoltage protection
  • Up to 95% peak efficiency

Description

The ISL80030, ISL80030A, ISL80031, and ISL80031A are highly efficient, monolithic, synchronous step-down DC/DC converters that can deliver up to 3A of continuous output current from a 2. 7V to 5. 5V input supply. They use peak current mode control architecture to allow very low duty cycle operation. These devices operate at either a 1MHz or 2MHz switching frequency, thereby providing superior transient response and allowing for the use of small inductors. They also have excellent stability. The ISL80030, ISL80030A, ISL80031, and ISL80031A integrate very low rDS(ON) MOSFETs to maximize efficiency. In addition, because the high-side MOSFET is a PMOS, the need for a Boot capacitor is eliminated, thereby reducing external component count. The devices can operate at 100% duty cycle. The ISL80030 and ISL80030A are configured for PWM pulse width modulation operation and provide a fast transient response, which helps reduce the output noise and RF interference. The ISL80031 and ISL80031A are configured for PFM discontinuous conduction operation and provide high efficiency by reducing switching losses at light loads. These devices are offered in a space saving 8 Ld 2mmx2mm DFN Pb-free package with exposed pad for improved thermal performance. The complete converter occupies less than 64mm2 area.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)2.7
Input Voltage (Max) [Rail 1]5.5
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage (Max) [Rail 1] (V)5.5
Output Current (Max) [Rail 1] (A)3
Switching Frequency Range (Typical) (kHz)2000 - 2000
Control TypeCurrent Mode
Peak Efficiency (%)95
IQ [Rail 1] (µA)10000
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN2.0 x 2.0 x 0.9080.5

Application Block Diagrams

Battery-powered aroma diffuser featuring ultra-low power Wi-Fi 6, battery charger and compact mixed-signal IC.
Household Aroma Diffuser
Household aroma diffuser with connectivity and flexible power options.
Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.
High-Speed 5G to Wi-Fi Converter for CPE Block Diagram
High-Speed 5G to Wi-Fi Converter for CPE
Convert 5G to Wi-Fi with dual-band 4T4R Wi-Fi 6, ideal for 5G routers and efficient networking.
400ZR optical module block diagram features an MCU, PMIC, synchronous buck, and linear differential driver allowing for a compact and high-performance module.
400ZR Optical Module
Optimize 400Gb Ethernet transport over DCI links with a compact 400ZR module for high performance and low power.
The cloud-connected video doorbell block diagram featuring an Wi-Fi MCU, image processing MPU, buck regulators, isolated AC/DC and flash memory.
Cloud-Connected Video Doorbell
Video doorbell with Wi‑Fi control, image processing, and efficient power delivery for enhanced home security.

Applied Filters: