Skip to main content
Renesas Electronics Corporation

Overview

The ISL80030ADEMO1Z demonstration board provides a simple platform for evaluating the performance of the ISL80030A low quiescent current mode converters.

These devices are highly efficient, monolithic, synchronous step-down DC/DC converters that can deliver up to 3A of continuous output current from a 2.7V to 5.5V input supply. They use peak current mode control architecture to allow very low duty cycle operation. The devices operate at either a 1MHz or 2MHz switching frequency, thereby providing superior transient response and allowing for the use of small inductors.

These boards are offered in an 8-ld 2mm x 2mm DFN package with 1mm maximum height. The complete converter occupies less than 64mm2 area.

Features

  • Small, compact design
  • VIN range of 2.7V to 5.5V
  • IOUT maximum is 3A
  • Switching frequency is 1MHz
  • Negative current protection
  • Internal soft-start and soft-stop
  • Overcurrent and short-circuit protection
  • Over-temperature/thermal protection

Products in the Design

Sample & Buy

ISL80030DEMO1Z Demo Board Bottom

ISL80030ADEMO1Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180