Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VIN range 2.7V to 5.5V
  • VOUT range is 0.6V to VIN
  • IOUT maximum is 1.5A or 2A
  • Switching frequency is 1MHz or 2MHz
  • Internal or external compensation option
  • Selectable PFM or PWM operation option
  • Overcurrent and short circuit protection
  • Over-temperature/thermal protection
  • VIN Undervoltage Lockout and VOUT Overvoltage Protection
  • Up to 95% peak efficiency

Description

The ISL8002, ISL8002A, ISL80019 and ISL80019A are highly efficient, monolithic, synchronous step-down DC/DC converters that can deliver up to 2A of continuous output current from a 2. 7V to 5. 5V input supply. They use peak current mode control architecture to allow very low duty cycle operation. They operate at either 1MHz or 2MHz switching frequency, thereby providing superior transient response and allowing for the use of small inductors. They also have excellent stability and provide both internal and external compensation options. The ISL8002, ISL8002A, ISL80019 and ISL80019A integrate very low rDS(ON) MOSFETs in order to maximize efficiency. In addition, since the high-side MOSFET is a PMOS, the need for a Boot capacitor is eliminated, thereby reducing external component count. They can operate at 100% duty cycle (at 1MHz) with a dropout of 200mV at 2A output current. These devices can be configured for either PFM (discontinuous conduction) or PWM (continuous conduction) operation at light load. PFM provides high efficiency by reducing switching losses at light loads and PWM reduces noise susceptibility and RF interference. These devices are offered in a space saving 8 pin 2mmx2mm TDFN lead free package with exposed pad for improved thermal performance. The complete converter occupies less than 0. 10in2 area.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)2.7
Input Voltage (Max) [Rail 1] (V)5.5 - 5.5
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage (Max) [Rail 1] (V)5.5
Output Current (Max) [Rail 1] (A)1.5
Switching Frequency Range (Typical) (kHz)850 - 1150
Control TypeCurrent Mode
Peak Efficiency (%)95
IQ [Rail 1] (µA)35
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C, -40 to +125°C
Simulation Model AvailableN/A

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TDFN2.0 x 2.0 x 0.7580.5

Application Block Diagrams

Wired Gaming Keyboard Block Diagram
Gaming Keyboard
A power-efficient, highly integrated, and compact keyboard system with customizable RGB lighting and stable, low-latency wireless performance.
Wired Gaming Mouse Block Diagram
Gaming Mouse
A power-efficient, highly integrated, and compact mouse system with customizable RGB lighting and stable, low-latency wireless performance.
Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.
High-Speed 5G to Wi-Fi Converter for CPE Block Diagram
High-Speed 5G to Wi-Fi Converter for CPE
Convert 5G to Wi-Fi with dual-band 4T4R Wi-Fi 6, ideal for 5G routers and efficient networking.
High Performance Power Solution for MPUs Block Diagram
High-Performance Power Platform for MPUs
This platform provides a simple and low-cost power tree for the RZ/T2M and RZ/N2L MPUs.

Additional Applications

  • General purpose point of load DC/DC
  • Set-top boxes and cable modems
  • FPGA power
  • DVD, HDD drives, LCD panels, TV

Applied Filters: