Overview
The ISL80019 and ISL80019A evaluation kits are intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. The ISL80019 and ISL80019A evaluation boards are used to demonstrate the performance of the ISL80019 and ISL80019A, low quiescent, current high-efficiency synchronous buck regulator.
The ISL80019 and ISL80019A are offered in a 2mm x 2mm, 8-Ld,and μTDFN package with 1mm maximum height. The complete area that the converter occupies can be as small as 0.10in2.
Features
- High-efficiency synchronous buck regulator with up to 95% efficiency
- 0.8% reference accuracy over-temperature/load/line
- Start-up with pre-biased output
- 1ms internal soft-start
- Soft-stop output discharge during disable
- 1MHz, 2MHz default frequency
- Negative OC protection
Sample & Buy
ISL80019EVAL1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $69.33Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.